JAJSFD3G August   2016  – March 2019 DRA786
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
DSS

The Display Subsystem (DSS) provides the logic to interface display peripherals. DSS integrates a DMA engine as part of DISPC module, which allows direct access to the memory frame buffer. Various pixel processing capabilities are supported, such as: color space conversion, filtering, scaling, blending, color keying, etc.

The supported display interfaces are:

  • One parallel CMOS output, which can be used for MIPI® DPI 2.0, or BT-656 or BT-1120.
  • One TV output, which is connected to the internal Video Encoder module (VENC). The VENC drives a single video digital-to-analog converter (SD_DAC) supporting composite video mode.

The modules integrated in the display subsystem are:

  • Display controller (DISPC), with the following main features
    • One direct memory access (DMA) engine
    • One graphics pipeline (GFX), two video pipelines (VID1 and VID2), and one write-back pipeline (WB)
    • Two overlay managers
    • Active Matrix color support for 12/16/18/24-bit (truncated or dithered encoded pixel values)
    • One Video Port (VP) with programmable timing generator to support:
      • DPI: up to 165 MHz pixel clock video formats defined in CEA-861-E and VESA DMT standards
      • VENC: NTSC/PAL standards with 60Hz/50Hz refresh rates
    • Supported maximum FrameBuffer width of 4096 for all pixel formats
    • Configurable output mode: progressive or interlaced
    • Selection between RGB and YUV422 output pixel formats (YUV4:2:2 only available when BT-656 or BT-1120 output mode is enabled)
  • For more information, see section Display Controller in chapter Display Subsystem of the device TRM.

  • Video Encoder (VENC) with 10-bit standard definition video DAC (SD_DAC).

For more information, see section Video Encoder in chapter Display Subsystem of the device TRM.

DSS provides two interfaces to L3_MAIN interconnect

  • One 128-bit master port (with MFLAG support). The DMA engine in DISPC uses this single master to read/write data from/to device system memory.
  • One 32-bit slave port. Used for registers configuration. It is further connected internally to DISPC and VENC modules.

For more information, see chapter Display Subsystem of the device TRM.