JAJSFD3G August   2016  – March 2019 DRA786
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
DSS

Display Parallel Interfaces (DPI) channels are available in DSS named DPI Video Output 1.

Every VOUT interface consists of:

  • 24-bit data bus (data[23:0])
  • Horizontal synchronization signal (HSYNC)
  • Vertical synchronization signal (VSYNC)
  • Data enable (DE)
  • Field ID (FID)
  • Pixel clock (CLK)

NOTE

For more information, see the Display Subsystem section of the Device TRM.

CAUTION

All pads/balls configured as vouti_* signals must be programmed to use slow slew rate by setting the corresponding CTRL_CORE_PAD_*[SLEWCONTROL] register field to SLOW (0b1).

Table 5-30 and Figure 5-21 assume testing over the recommended operating conditions and electrical characteristic conditions.

Table 5-30 DPI Video Output 1 Switching Characteristics(1)(2)

NO. PARAMETER DESCRIPTION MODE MIN MAX UNIT
D1 tc(clk) Cycle time, output pixel clock vouti_clk 6.73 ns
D2 tw(clkL) Pulse duration, output pixel clock vouti_clk low P×0.5-1 ns
D3 tw(clkH) Pulse duration, output pixel clock vouti_clk high P×0.5-1 ns
D5 td(clk-ctlV) Delay time, output pixel clock vouti_clk transition to output data vouti_d[23:0] valid DPI1 -1.33 1.01 ns
D6 td(clk-dV) Delay time, output pixel clock vouti_clk transition to output control signals vouti_vsync, vouti_hsync, vouti_de, and vouti_fld valid DPI1 -1.33 1.01 ns
  1. P = output vout1_clk period in ns.
  2. All pads/balls configured as vouti_* signals must be programmed to use slow slew rate by setting the corresponding CTRL_CORE_PAD_*[SLEWCONTROL] register field to SLOW (0b1).
  3. SERDES transceivers may be sensitive to the jitter profile of vouti_clk. See Application Note SPRAC62 for additional guidance.
DRA780 DRA781 DRA782 DRA783 DRA784 DRA785 DRA786 DRA787 DRA788 SPRS91v_DSS_01.gifFigure 5-21 DPI Video Output(1)(2)(3)
  1. The configuration of assertion of the data can be programmed on the falling or rising edge of the pixel clock.
  2. The polarity and the pulse width of vout1_hsync and vout1_vsync are programmable, refer to the DSS section of the device TRM.
  3. The vout1_clk frequency can be configured, refer to the DSS section of the device TRM.