JAJSFD3G August   2016  – March 2019 DRA786
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
eCAP

Uses for eCAP include:

  • Sample rate measurements of audio inputs
  • Speed measurements of rotating machinery (for example, toothed sprockets sensed via Hall sensors)
  • Elapsed time measurements between position sensor pulses
  • Period and duty cycle measurements of pulse train signals
  • Decoding current or voltage amplitude derived from duty cycle encoded current/voltage sensors

The eCAP module includes the following features:

  • 32-bit time base counter
  • 4-event time-stamp registers (each 32 bits)
  • Edge polarity selection for up to four sequenced time-stamp capture events
  • Interrupt on either of the four events
  • Single shot capture of up to four event time-stamps
  • Continuous mode capture of time-stamps in a four-deep circular buffer
  • Absolute time-stamp capture
  • Difference (Delta) mode time-stamp capture
  • All above resources dedicated to a single input pin
  • When not used in capture mode, the ECAP module can be configured as a single channel PWM output

For more information, see section Enhanced Capture (eCAP) Module in chapter Pulse-Width Modulation Subsystem of the device TRM.