JAJSFD3G August   2016  – March 2019 DRA786
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
Mailbox

Communication between the on-chip processors of the device uses a queued mailbox-interrupt mechanism.

The queued mailbox-interrupt mechanism allows the software to establish a communication channel between two processors through a set of registers and associated interrupt signals by sending and receiving messages (mailboxes).

The device implements the following mailbox types:

  • System mailbox:
    • Number of instances: 2
    • Used for communication between: DSP1, DSP2, IPU subsystems
    • Reference name: MAILBOX1, MAILBOX2

Each mailbox module supports the following features:

  • Parameters configurable at design time
    • Number of users
    • Number of mailbox message queues
    • Number of messages (FIFO depth) for each message queue
  • 32-bit message width
  • Message reception and queue-not-full notification using interrupts
  • Support of 16-/32-bit addressing scheme
  • Power management support

For more information, see chapter Mailbox of the device TRM.