JAJSFD3G August   2016  – March 2019 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
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
  • ABF|367
サーマルパッド・メカニカル・データ

CVIDEO/SD-DAC Guidelines and Electrical Data/Timing

The device's analog video CVIDEO/SD-DAC TV analog composite output can be operate in one of two modes: Normal mode and TVOUT Bypass mode. In Normal mode, the device’s internal video amplifier is used. In TVOUT Bypass mode, the internal video amplifier is bypassed and an external amplifier is required.

Figure 7-58 shows a typical circuit that permits connecting the analog video output from the device to standard 75-Ω impedance video systems in Normal mode.

DRA780 DRA781 DRA782 DRA783 DRA784 DRA785 DRA786 DRA787 DRA788 dg_dac_tvo_norm_prs647.gif
Reconstruction Filter (optional)
AC coupling capacitor (optional)
Figure 7-58 TV Output (Normal Mode)

Figure 7-59 shows a typical circuit that permits connecting the analog video output from the device to standard 75-Ω impedance video systems in TVOUT Bypass mode.

DRA780 DRA781 DRA782 DRA783 DRA784 DRA785 DRA786 DRA787 DRA788 dg_dac_tvo_bypass_prs647.gif
Reconstruction Filter (optional). Note: An amplifier with an integrated reconstruction filter can alternatively be used instead of a discrete reconstruction filter.
AC coupling capacitor (optional)
Figure 7-59 TV Output (TVOUT Bypass Mode)

During board design, the onboard traces and parasitics must be matched for the channel. The video DAC output pins (cvideo_tvout / cvideo_vfb) are very high-frequency analog signals and must be routed with extreme care. As a result, the paths of these signals must be as short as possible, and as isolated as possible from other interfering signals. In TVOUT Bypass mode, the load resistor and amplifier/buffer should be placed as close as possible to the cvideo_vfb pin. Other layout guidelines include:

  • Take special care to bypass the vdda_dac power supply pin with a capacitor.
  • In TVOUT Bypass mode, place the RLOAD resistor as close as possible to the Reconstruction Filter and Amplifier. In addition, place the 75-Ω resistor as close as possible (< 0.5 inch) to the Amplifier/buffer output pin. To maintain a high-quality video signal, the onboard traces after the 75-Ω resistor should have a characteristic impedance of 75 Ω (± 20%).
  • In Normal mode,cvideo_vfb is the most sensitive pin in the TV out system. The ROUT resistor should be placed as close as possible to the device pins. To maintain a high-quality video signal, the onboard traces leading to the cvideo_tvout pin should have a characteristic impedance of 75 Ω (± 20%) starting from the closest possible place to the device pin output.
  • Minimize input trace lengths to the device to reduce parasitic capacitance.
  • Include solid ground return paths.
  • Match trace lengths as close as possible within a video format group.

Table 7-34 and Table 7-35 present the Static and Dynamic CVIDEO / SD-DAC TV analog composite output specifications

Table 7-34 Static CVIDEO/SD-DAC Specifications

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Reference Current Setting Resistor (RSET) Normal Mode 4653 4700 4747 Ω
TVOUT Bypass Mode 9900 10000 10100 Ω
Output resistor between cvideo_tvout and cvideo_vfb pins (ROUT) Normal Mode 2673 2700 2727 Ω
TVOUT Bypass Mode N/A
Load Resistor (RLOAD) Normal Mode 75-Ω Inside the Display
TVOUT Bypass Mode 1485 1500 1515 Ω
AC-Coupling Capacitor (Optional) [CAC] Normal Mode 220 uF
TVOUT Bypass Mode See External Amplifier Specification
Total Capacitance from cvideo_tvout to vssa_dac Normal Mode 300 pF
TVOUT Bypass Mode N/A
Resolution 10 Bits
Integral Non-Linearity (INL), Best Fit Normal Mode -4 4 LSB
TVOUT Bypass Mode -1 1 LSB
Differential Non-Linearity (DNL) Normal Mode -2.5 2.5 LSB
TVOUT Bypass Mode -1 1 LSB
Full-Scale Output Voltage Normal Mode (RLOAD = 75 Ω) 1.3 V
TVOUT Bypass Mode (RLOAD = 1.5 kΩ) 0.7 V
Full-Scale Output Current Normal Mode N/A
TVOUT Bypass Mode 470 uA
Gain Error Normal Mode (Composite) and TVOUT Bypass Mode -10 10 %FS
Normal Mode (S-Video) -20 20 %FS
Gain Mismatch (Luma-to-Chroma) Normal Mode (Composite) N/A
Normal Mode (S-Video) -10 10 %
Output Impedance Looking into cvideo_tvout nodes 75 Ω

Table 7-35 Dynamic CVIDEO/SD-DAC Specifications

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Output Update Rate (FCLK) 54 60 MHz
Signal Bandwidth 3 dB 6 MHz
Spurious-Free Dynamic Range (SFDR) within bandwidth FCLK = 54 MHz, FOUT = 1 MHz 50 dBc
Signal-to-Noise Ration (SNR) FCLK = 54 MHz, FOUT = 1 MHz 54 dB
Power Supply Rejection (PSR) Normal Mode, 100 mVpp @ 6 MHz on vdda_dac 6 dB
TVOUT Bypass Mode, 100 mVpp @ 6 MHz on vdda_dac 20