JAJSFD3G August   2016  – March 2019 DRA786
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
VIP

The device includes 1 Video Input Ports (VIP).

Table 5-27, Figure 5-19 and Figure 5-20 present timings and switching characteristics of the VIPs.

Table 5-27 Timing Requirements for VIP (1)(2)

NO. PARAMETER DESCRIPTION Mode MIN MAX UNIT
V1 tc(CLK) Cycle time, vinx_clki(3)(5) 5.99 (1) ns
V2 tw(CLKH) Pulse duration, vinx_clki high(3)(5) 0.45×P (2) ns
V3 tw(CLKL) Pulse duration, vinx_clki low(3)(5) 0.45×P (2) ns
V4 tsu(CTL/DATA-CLK) Input setup time, Control (vinx_dei, vinx_vsynci, vinx_fldi, vinx_hsynci) and Data (vinx_dn) valid to vinx_clki transition (3)(4)(5) All other IOSETs 2.52 ns
VIN2 IOSET4 2.52 ns
VIN2 IOSET5 3.7 ns
VIN2 IOSET6 4.2 ns
V5 th(CLK-CTL/DATA) Input hold time, Control (vinx_dei, vinx_vsynci, vinx_fldi, vinx_hsynci) and Data (vinx_dn) valid from vinx_clki transition(3)(4)(5) All other IOSETs -0.05 ns
VIN2 IOSET4 3 ns
VIN2 IOSET5 1 ns
VIN2 IOSET6 1 ns
  1. For maximum frequency of 165 MHz.
  2. P = vinx_clki period.
  3. x in vinx = 1a, 1b, 2a and 2b.
  4. n in dn = 0 to 7 when x = 1b, 2b;
    n = 0 to 23 when x = 1a and 2a;
  5. i in clki, dei, vsynci, hsynci and fldi = 0 or 1.
DRA780 DRA781 DRA782 DRA783 DRA784 DRA785 DRA786 DRA787 DRA788 SPRS91v_VIP_01.gifFigure 5-19 Video Input Ports Clock Signal
DRA780 DRA781 DRA782 DRA783 DRA784 DRA785 DRA786 DRA787 DRA788 SPRS8xx_VIP_02.gifFigure 5-20 Video Input Ports Timings

CAUTION

The IO timings provided in this section are only valid for VIN1 and VIN2 if signals within a single IOSET are used. The IOSETs are defined in Table 5-28 and Table 5-29.

In Table 5-28 and Table 5-29 are presented the specific groupings of signals (IOSET) for use with vin1a, vin1b, vin2a and vin2b.

Table 5-28 VIN1 IOSETs

SIGNALS IOSET1 IOSET2 IOSET3 IOSET4
BALL MUX BALL MUX BALL MUX BALL MUX
vin1a
vin1a_clk0 F22 0 F22 0 F22 0 F22 0
vin1a_de0 F21 0 F21 0 F21 0 F19 2
vin1a_fld0 F20 0 F20 0 F20 0 F20 0
vin1a_hsync0 F19 0 F19 0 F19 0 F19 0
vin1a_vsync0 G19 0 G19 0 G19 0 G19 0
vin1a_d0 G18 0 G18 0 G18 0 G18 0
vin1a_d1 G21 0 G21 0 G21 0 G21 0
vin1a_d2 G22 0 G22 0 G22 0 G22 0
vin1a_d3 H18 0 H18 0 H18 0 H18 0
vin1a_d4 H20 0 H20 0 H20 0 H20 0
vin1a_d5 H19 0 H19 0 H19 0 H19 0
vin1a_d6 H22 0 H22 0 H22 0 H22 0
vin1a_d7 H21 0 H21 0 H21 0 H21 0
vin1a_d8 J17 0 J17 0
vin1a_d9 K22 0 K22 0
vin1a_d10 K21 0 K21 0
vin1a_d11 K18 0 K18 0
vin1a_d12 K17 0 AB17 2
vin1a_d13 K19 0 U17 2
vin1a_d14 K20 0 W17 2
vin1a_d15 L21 0 AA17 2
vin1b
vin1b_clk1 F21 2
vin1b_hsync1 W7 7
vin1b_vsync1 W6 7
vin1b_d0 J17 2
vin1b_d1 K22 2
vin1b_d2 K21 2
vin1b_d3 K18 2
vin1b_d4 K17 2
vin1b_d5 K19 2
vin1b_d6 K20 2
vin1b_d7 L21 2
vin1b_de1 W7 8

Table 5-29 VIN2 IOSETs

SIGNALS IOSET1 IOSET2 IOSET3 IOSET4 IOSET5 IOSET6
BALL MUX BALL MUX BALL MUX BALL MUX BALL MUX BALL MUX
vin2a
vin2a_clk0 L22 0 AB17 9 L22 0 L22 0 L22 0 W15 9
vin2a_de0 M17 0 AA17 9 AA15 9 W7 1 AA17 9
vin2a_fld0 M18 0 U16 9 AB15 9 AB15 9 U16 9
vin2a_hsync0 W7 2 F14 9 F15 9 F15 9 W7 2
vin2a_vsync0 W6 2 W6 2 C14 9 F16 9 F16 9 W6 2
vin2a_d0 AA14 2 AA14 2 AA14 2 AA14 2 AA14 2 AA14 2
vin2a_d1 AB14 2 AB14 2 AB14 2 AB14 2 AB14 2 AB14 2
vin2a_d2 U13 2 U13 2 U13 2 U13 2 U13 2 U13 2
vin2a_d3 V13 2 V13 2 V13 2 V13 2 V13 2 V13 2
vin2a_d4 Y13 2 Y13 2 Y13 2 Y13 2 Y13 2 Y13 2
vin2a_d5 W13 2 W13 2 W13 2 W13 2 W13 2 W13 2
vin2a_d6 U11 2 U11 2 U11 2 U11 2 U11 2 U11 2
vin2a_d7 V11 2 V11 2 V11 2 V11 2 V11 2 V11 2
vin2a_d8 U9 2 U9 2
vin2a_d9 W11 2 W11 2
vin2a_d10 V9 2 V9 2
vin2a_d11 W9 2 W9 2
vin2a_d12 U8 2 U8 2
vin2a_d13 W8 2 W8 2
vin2a_d14 U7 2 U7 2
vin2a_d15 V7 2 V7 2
vin2b
vin2b_clk1 F20 2
vin2b_hsync1 M17 2
vin2b_vsync1 M18 2
vin2b_d0 U9 5
vin2b_d1 W11 5
vin2b_d2 V9 5
vin2b_d3 W9 5
vin2b_d4 U8 5
vin2b_d5 W8 5
vin2b_d6 U7 5
vin2b_d7 V7 5