JAJSFD3G August   2016  – March 2019 DRA786
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
NO. PARAMETER DESCRIPTION MODE MIN MAX UNIT
9 tc(AHCLKX) Cycle time, AHCLKX 20 ns
10 tw(AHCLKX) Pulse duration, AHCLKX high or low 0.5P - 2.5 ns
11 tc(ACLKRX) Cycle time, ACLKR/X 20 ns
12 tw(ACLKRX) Pulse duration, ACLKR/X high or low 0.5P - 2.5 ns
13 td(ACLK-AFSXR) Delay time, ACLKR/X transmit edge to AFSX/R output valid ACLKR/X int 0 6 ns
ACLKR/X ext in
ACLKR/X ext out
2 23.1 ns
14 td(ACLK-AXR) Delay time, ACLKR/X transmit edge to AXR output valid ACLKR/X int 0 6 ns
ACLKR/X ext in
ACLKR/X ext out
2 23.1 ns
DRA780 DRA781 DRA782 DRA783 DRA784 DRA785 DRA786 DRA787 DRA788 SPRS91v_McASP_02.gif
For CLKRP = CLKXP = 1, the McASP transmitter is configured for falling edge (to shift data out) and the McASP receiver is configured for rising edge (to shift data in).
For CLKRP = CLKXP = 0, the McASP transmitter is configured for rising edge (to shift data out) and the McASP receiver is configured for falling edge (to shift data in).
Figure 5-50 McASP Output TimingAB

NOTE

To configure the desired virtual mode the user must set MODESELECT bit and DELAYMODE bitfield for each corresponding pad control register.

The pad control registers are presented Table 4-29 and described in Device TRM, Control Module section.

CAUTION

The IO timings provided in this section are only valid if signals within a single IOSET are used. The IOSETs are defined in Table 5-56.

In Table 5-56 and Table 5-57 are presented the specific groupings of signals (IOSET) for use with McASP1 and McASP2.

Table 5-56 McASP1 IOSETs

SIGNALS IOSET1 IOSET2 IOSET3
BALL MUX BALL MUX BALL MUX
mcasp1_aclkx U17 1 U17 1 U17 1
mcasp1_fsx W17 1 W17 1 W17 1
mcasp1_aclkr AA17 1
mcasp1_fsr U16 1
mcasp1_axr0 W16 1 W16 1 W16 1
mcasp1_axr1 V16 1 V16 1 V16 1
mcasp1_axr2 U15 1
mcasp1_axr3 V15 1
mcasp1_axr4 Y15 1
mcasp1_axr5 W15 1
mcasp1_axr6 AA15 1
mcasp1_axr7 AB15 1
mcasp1_axr8 AA14 1 AA14 1 U15 4
mcasp1_axr9 AB14 1 AB14 1 V15 4
mcasp1_axr10 U13 1 Y15 4
mcasp1_axr11 V13 1 W15 4
mcasp1_axr12 Y13 1 AA15 4
mcasp1_axr13 W13 1 AB15 4
mcasp1_axr14 U11 1 U7 4
mcasp1_axr15 V11 1 V7 4

Table 5-57 McASP2 IOSETs

SIGNALS IOSET1 IOSET2
BALL MUX(1) BALL MUX(1)
mcasp2_ahclkx Y13 15 C6 15
mcasp2_aclkx U11 15 F7 15
mcasp2_fsx V11 15 E7 15
mcasp2_aclkr W13 15 B6 15
mcasp2_fsr W11 15 A5 15
mcasp2_axr0 V9 15 D6 15
mcasp2_axr1 W9 15 C5 15
mcasp2_axr2 U8 15 B5 15
mcasp2_axr3 W8 15 D7 15
mcasp2_axr4 U7 15 B4 15
mcasp2_axr5 V7 15 A4 15
  1. All McASP2 signals are virtual functions that present alternate multiplexing options. These virtual functions are controlled via CTRL_CORE_SMA_SW_* registers. For more information on how to use these options, please refer to Device TRM, Chapter Control Module, Section Pad Configuration Registers.