JAJSFD3G August   2016  – March 2019 DRA786
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
OCMC

There is one on-chip memory controller (OCMC) in the device.

The OCM Controller supports the following features:

  • L3_MAIN data interface:
    • Used for maximum throughput performance
    • 128-bit data bus width
    • Burst supported
  • L4 interface:
    • Used for access to configuration registers
    • 32-bit data bus width
    • Only single accesses supported
    • The L4 associated OCMC clock is two times lower than the L3 associated OCMC clock
  • Error correction and detection:
    • Single error correction and dual error detection
    • 9-bit Hamming error correction code (ECC) calculated on 128-bit data word which is concatenated with memory address bits
    • Hamming distance of 4
    • Enable/Disable mode control through a dedicated register
    • Single bit error correction on a read transaction
    • Exclusion of repeated addresses from correctable error address trace history
    • ECC valid for all write transactions to an enabled region
    • Sub-128-bit writes supported via read modify write
  • ECC Error Status Reporting:
    • Trace history buffer (FIFO) with depth of 4 for corrected error address
    • Trace history buffer with depth of 4 for non correctable error address and also including double error detection
    • Interrupt generation for correctable and uncorrectable detected errors
  • ECC Diagnostics Configuration:
    • Counters for single error correction (SEC), double error detection (DED) and address error events (AEE)
    • Programmable threshold registers for exeptions associated with SEC, DED and AEE counters
    • Register control for enabling and disabling of diagnostics
    • Configuration registers and ECC status accessible through L4 interconnect
  • Circular buffer for sliced based VIP frame transfers:
    • Up to 12 programmable circular buffers mapped with unique virtual frame addresses
    • On the fly (with no additional latency) address translation from virtual to OCMC circular buffer memory space
    • Virtual frame size up to 8 MiB and circular buffer size up to 1 MiB
    • Error handling and reporting of illegal CBUF addressing
    • Underflow and Overflow status reporting and error handling
    • Last access read/write address history
  • Two Interrupt outputs configured independently to service either ECC or CBUF interrupt events

The OCM controller does not have a memory protection logic and does not support endianism conversion.

For more information, see section On-Chip Memory (OCM) Subsystem in chapter Memory Subsystem of the device TRM.