JAJSFD3G August   2016  – March 2019 DRA786
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
Table 5-59 Switching Characteristics Over Recommended Operating Conditions for CAN Transmit

NO. PARAMETER DESCRIPTION MIN MAX UNIT
f(baud) Maximum programmable baud rate 1 Mbps
- td(CANnTX) Delay time, Transmit shift register to CANnTX pin(1) 10 ns
  1. These values do not include rise/fall times of the output buffer.

CAUTION

The IO timings provided in this section are only valid if signals within a single IOSET are used. The IOSETs are defined in Table 5-60.

In Table 5-60 are presented the specific groupings of signals (IOSET) for use with DCAN and MCAN.

Table 5-60 DCAN and MCAN IOSETs

SIGNALS IOSET1 IOSET2 IOSET3 IOSET4
BALL MUX BALL MUX BALL MUX BALL MUX
DCAN1
dcan1_tx N5 0 D14 12 F14 12
dcan1_rx N6 0 D15 12 C14 12
MCAN
mcan_tx W7 0 F13 12 F15 12
mcan_rx W6 0 E14 12 F16 12