JAJSFD3G August   2016  – March 2019 DRA786
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
Power Supplies

NOTE

For more information, see Power, Reset, and Clock Management / PRCM Subsystem Environment / External Voltage Inputs section of the Device TRM.

Table 4-28 Power Supply Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
vdd Core voltage domain supply PWR H7 , H12 , H13 , J10 , J11 , J15 , K12 , L12 , L15 , N12 , N16 , P10 , P14
vss Ground GND A1 , A8 , A17 , A22 , B22 , E1 , G10 , G16 , H8 , H9 , H10 , H11 , H15 , H16 , J22 , K1 , K9 , K10 , K11 , K13 , K14 , K15 , K16 , M10 , M11 , M12 , M13 , M16 , N7 , N10 , P1 , P15 , P16 , R9 , R12 , R16 , T14 , V22 , AB1 , AB2 , AB7 , AB12 , AB16 , AB21 , AB22
vdd_dspeve DSP-EVE voltage domain supply PWR K8 , L8 , M9 , P8 , P9 , P11 , P12
vdda_per PER PLL and PER HSDIVIDER analog power supply PWR H14
vdda_ddr_dsp EVE PLL, DPLL_DDR and DDR HSDIVIDER analog power supply PWR N8
vdda_gmac_core GMAC PLL, GMAC HSDIVIDER, DPLL_CORE and CORE HSDIVIDER analog power supply PWR M8
vdda_osc IO supply for oscillator section PWR E21
vssa_osc0 OSC0 analog ground GND D21
vssa_osc1 OSC1 analog ground GND C22
vdda_csi CSI analog power supply PWR A14
vssa_csi CSI analog ground GND B14
vdda_dac DAC analog power supply PWR U19
vssa_dac DAC analog ground GND T19
vdda_adc ADC analog power supply PWR P22
vssa_adc ADC analog ground GND P21
vdds18v 1.8V power supply and Power Group bias supply PWR G12, J7, L16, P13, T11
vdds18v_ddr1 1.8v bias supply for Byte0, Byte2, ECC Byte, Addr Cmd PWR P7, T9
vdds18v_ddr2 1.8v bias supply for Addr Cmd PWR G7
vdds18v_ddr3 1.8v bias supply for Byte1, Byte3 PWR T16, V21
vdds_ddr1 IO power supply for Byte0, Byte2, ECC Byte, Addr Cmd PWR R1, T7, T8, AA1, AB6
vdds_ddr2 IO power supply for Addr Cmd PWR C2, E2, G6
vdds_ddr3 IO power supply for Byte1, Byte3 PWR T15, AA22, AB19
vddshv1 Dual Voltage (1.8V or 3.3V) power supply for the GENERAL Power Group pins PWR K2, K7, L7, M7
vddshv2 Dual Voltage (1.8V or 3.3V) power supply for the GPMC Power Group pins PWR G8, G9, G11, B8
vddshv3 Dual Voltage (1.8V or 3.3V) power supply for the UART1 and UART2 Power Group pins PWR G14
vddshv4 Dual Voltage (1.8V or 3.3V) power supply for the RGMII Power Group pins PWR A18, E20
vddshv5 Dual Voltage (1.8V or 3.3V) power supply for the VIN1 Power Group pins PWR H17, J16, J21
vddshv6 Dual Voltage (1.8V or 3.3V) power supply for the VOUT1 Power Group pins PWR T10, T12, T13, AA16
cap_vddram_core1(1) SRAM array supply for core voltage domain memories CAP N15
cap_vddram_core2(1) SRAM array supply for core voltage domain memories CAP M15
cap_vddram_dspeve(1) SRAM array supply for DSP-EVE memories CAP M14
  1. This pin must always be connected via a 1-uF capacitor to vss.