JAJSFD3G August   2016  – March 2019 DRA786
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
Interrupt Controllers (INTC)

NOTE

For more information, see the Interrupt Controllers section of the Device TRM.

Table 4-27 INTC Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
nmin Non maskable interrupt input - active-low. This pin can be optionally routed to the DSP NMI input or as generic input to the Arm cores. I G5
sys_nirq1 External interrupt event to any device INTC I K18,K22
sys_nirq2 External interrupt event to any device INTC I J17,K21