JAJSFD3G August 2016 – March 2019 DRA786
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Figure 7-37 shows the CK routing for three DDR3 devices placed on the same side of the PCB. Figure 7-38 shows the corresponding ADDR_CTRL routing.
Figure 7-37 CK Routing for Three Single-Side DDR3 Devices
Figure 7-38 ADDR_CTRL Routing for Three Single-Side DDR3 Devices To save PCB space, the two DDR3 memories may be mounted as one mirrored pair at a cost of increased routing and assembly complexity. Figure 7-39 and Figure 7-40 show the routing for CK and ADDR_CTRL, respectively, for two DDR3 devices mirrored in a pair configuration.
Figure 7-39 CK Routing for Two Mirrored DDR3 Devices
Figure 7-40 ADDR_CTRL Routing for Two Mirrored DDR3 Devices