JAJSFD3G August   2016  – March 2019 DRA786
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
QSPI

NOTE

For more information see the Serial Communication Interface / Quad Serial Peripheral Interface section of the Device TRM.

CAUTION

The IO timings provided in Section 5.9, Timing Requirements and Switching Characteristics are only valid if signals within a single IOSET are used. The IOSETs are defined in Table 5-49.

Table 4-15 QSPI Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
qspi1_sclk QSPI1 Serial Clock O C8
qspi1_rtclk QSPI1 Return Clock Input.Must be connected from QSPI1_SCLK on PCB. Refer to PCB Guidelines for QSPI1 I B7,C14,D8,F13
qspi1_d0 QSPI1 Data[0]. This pin is output data for all commands/writes and for dual read and quad read modes it becomes input data pin during read phase. IO B9
qspi1_d1 QSPI1 Data[1]. Input read data in all modes. IO F10
qspi1_d2 QSPI1 Data[2]. This pin is used only in quad read mode as input data pin during read phase IO A9
qspi1_d3 QSPI1 Data[3]. This pin is used only in quad read mode as input data pin during read phase IO D10
qspi1_cs0 QSPI1 Chip Select[0]. This pin is used for QSPI1 boot modes. IO E10
qspi1_cs1 QSPI1 Chip Select[1] IO F15