JAJSFD3G August   2016  – March 2019 DRA786
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
Table 5-9 IHHV1833 Buffers DC Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER MIN NOM MAX UNIT
Signal Names in MUXMODE 0: porz;
Balls ABF: G3;
1.8-V Mode
VIH Input high-level threshold 1.2 V
VIL Input low-level threshold 0.4 V
VHYS Input hysteresis voltage 40 mV
IIN Input current at each I/O pin 0.02 1 µA
CPAD Pad capacitance (including package capacitance) 1 pF
3.3-V Mode
VIH Input high-level threshold 1.2 V
VIL Input low-level threshold 0.4 V
VHYS Input hysteresis voltage 40 mV
IIN Input current at each I/O pin 5 8 µA
CPAD Pad capacitance (including package capacitance) 1 pF