JAJSFD3G August   2016  – March 2019 DRA786
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
GMAC_SW

NOTE

For more information, see the Serial Communication Interfaces / Gigabit Ethernet Switch (GMAC_SW) section of the Device TRM.

Table 4-18 GMAC Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
rgmii0_rxc RGMII0 Receive Clock I B18
rgmii0_rxctl RGMII0 Receive Control I C18
rgmii0_rxd0 RGMII0 Receive Data I A20
rgmii0_rxd1 RGMII0 Receive Data I C20
rgmii0_rxd2 RGMII0 Receive Data I B20
rgmii0_rxd3 RGMII0 Receive Data I A19
rgmii0_txc RGMII0 Transmit Clock O C16
rgmii0_txctl RGMII0 Transmit Enable O C17
rgmii0_txd0 RGMII0 Transmit Data O F17
rgmii0_txd1 RGMII0 Transmit Data O E17
rgmii0_txd2 RGMII0 Transmit Data O D16
rgmii0_txd3 RGMII0 Transmit Data O E16
rgmii1_rxc RGMII1 Receive Clock I D7
rgmii1_rxctl RGMII1 Receive Control I C10
rgmii1_rxd0 RGMII1 Receive Data I F8
rgmii1_rxd1 RGMII1 Receive Data I A7
rgmii1_rxd2 RGMII1 Receive Data I E8
rgmii1_rxd3 RGMII1 Receive Data I D8
rgmii1_txc RGMII1 Transmit Clock O C12
rgmii1_txctl RGMII1 Transmit Enable O D12
rgmii1_txd0 RGMII1 Transmit Data O B10
rgmii1_txd1 RGMII1 Transmit Data O A10
rgmii1_txd2 RGMII1 Transmit Data O F12
rgmii1_txd3 RGMII1 Transmit Data O E12
mdio_d Management Data IO B17
mdio_mclk Management Data Serial Clock O B19