JAJSFD3G August   2016  – March 2019 DRA786
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
Thermal Characteristics

For reliability and operability concerns, the maximum junction temperature of the Device has to be at or below the TJ value identified in Section 5.4, Recommended Operating Conditions.

A BCI compact thermal model for this Device is available and recommended for use when modeling thermal performance in a system.

Therefore, it is recommended to perform thermal simulations at the system level with the worst case device power consumption.