JAJSFD3G August 2016 – March 2019 DRA786
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
ISS is not available on this device, and must be left unconnected.
NOTE
For more information, see the Imaging Subsystem of the Device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| csi2_0_dx0 | Serial Differential data/clock positive input - lane 0 (position 1) | I | A11 |
| csi2_0_dy0 | Serial Differential data/clock negative input - lane 0 (position 1) | I | B11 |
| csi2_0_dx1 | Serial Differential data/clock positive input - lane 1 (position 2) | I | A12 |
| csi2_0_dy1 | Serial Differential data/clock negative input - lane 1 (position 2) | I | B12 |
| csi2_0_dx2 | Serial Differential data/clock positive input - lane 2 (position 3) | I | A13 |
| csi2_0_dy2 | Serial Differential data/clock negative input - lane 2 (position 3) | I | B13 |
| csi2_0_dx3 | Serial Differential data/clock positive input - lane 3 (position 4) | I | A15 |
| csi2_0_dy3 | Serial Differential data/clock negative input - lane 3 (position 4) | I | B15 |
| csi2_0_dx4 | Serial Differential data positive input only - lane 4 (position 5) (1) | I | A16 |
| csi2_0_dy4 | Serial Differential data negative input only - lane 4 (position 5) (1) | I | B16 |