JAJSFD3G August   2016  – March 2019 DRA786
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
Placement

Figure 7-33 shows the required placement for the processor as well as the DDR3 devices. The dimensions for this figure are defined in Table 7-27. The placement does not restrict the side of the PCB on which the devices are mounted. The ultimate purpose of the placement is to limit the maximum trace lengths and allow for proper routing space. For a 16-bit DDR memory system, the high-word DDR3 devices are omitted from the placement.

DRA780 DRA781 DRA782 DRA783 DRA784 DRA785 DRA786 DRA787 DRA788 SPRS91v_PCB_DDR3_04.gifFigure 7-33 Placement Specifications

Table 7-27 Placement Specifications

No. PARAMETER MIN MAX UNIT
KOD31 X1 1700 Mils
KOD34 Y1 1800 Mils
KOD35 Y2 600 Mils
KOD36 DDR3 keepout region(1)
KOD37 Clearance from non-DDR3 signal to DDR3 keepout region (2)(3) 4 W
  1. DDR3 keepout region to encompass entire DDR3 routing area.
  2. Non-DDR3 signals allowed within DDR3 keepout region provided they are separated from DDR3 routing layers by a ground plane.
  3. If a device has more than one DDR controller, the signals from the other controller(s) are considered non-DDR3 and should be separated by this specification.