JAJSFD3G August   2016  – March 2019 DRA786
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
Device Naming Convention

Table 8-1 Nomenclature Description

FIELD PARAMETER FIELD DESCRIPTION VALUE DESCRIPTION
a Device evolution stage(1) X Prototype
P Preproduction (production test flow, no reliability data)
BLANK Production
BBBBBB(2) Base production part number DRA780 Indicates base production part number. For more information see Table 3-1, Device Comparison Table.
DRA781
DRA782
DRA783
DRA784
DRA785
DRA786
DRA787
DRA788
r Device revision BLANK SR 1.0
A SR 1.0A
B SR 2.0
z Device Speed D Indicates the speed grade for each of the cores in the device. For more information see Table 3-1, Device Comparison Table.
R
S
OTHER
Y Device type G General purpose (Prototype and Production)
E Emulation (E) devices
D High security prototype devices with TI Development keys (D)
Yn Letter followed by number indicates HS device with customer key
PPP Package designator ABF ABF FCBGA-N367 (15mm x 15mm) Package
Q1 Automotive Designator BLANK Not meeting automotive qualification
Q1 Meeting Q100 equal requirements, with exceptions as specified in DM
XXXXXXX Lot Trace Code
YYY Production Code, For TI use only
ZZZ Production Code, For TI use only
O Pin one designator
G1 ECAT—Green package designator
  1. To designate the stages in the product development cycle, TI assigns prefixes to the part numbers. These prefixes represent evolutionary stages of product development from engineering prototypes through fully qualified production devices.
    Prototype devices are shipped against the following disclaimer:
    “This product is still in development and is intended for internal evaluation purposes.”
    Notwithstanding any provision to the contrary, TI makes no warranty expressed, implied, or statutory, including any implied warranty of merchantability of fitness for a specific purpose, of this device.
  2. XTDA3SX is the base part number for the superset device. Software should constrain the features used to match the intended production device.

NOTE

BLANK in the symbol or part number is collapsed so there are no gaps between characters.