JAJSFD3G August   2016  – March 2019 DRA786
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
SDIO Controller

NOTE

For more information, see the SDIO Controller section of the Device TRM.

CAUTION

The IO timings provided in Section 5.9, Timing Requirements and Switching Characteristics are only valid if signals within a single IOSET are used. The IOSETs are defined in Table 5-75.

Table 4-19 SDIO Controller Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
Multi Media Card 1
mmc_clk MMC1 clock IO B18,C16,W16
mmc_cmd MMC1 command IO C17,C18,V16
mmc_dat0 MMC1 data bit 0 IO A19,E16,U15
mmc_dat1 MMC1 data bit 1 IO B20,D16,V15
mmc_dat2 MMC1 data bit 2 IO C20,E17,Y15
mmc_dat3 MMC1 data bit 3 IO A20,F17,W15