JAJSFD3G August   2016  – March 2019 DRA786
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
Voltage And Core Clock Specifications

Table 5-3 shows the recommended OPP per voltage domain.

Table 5-3 Voltage Domains Operating Performance Points

DOMAIN CONDITION OPP_NOM OPP_OD OPP_HIGH/OPP_PLUS(6)
MIN (2) NOM (1) MAX (2) MIN (2) NOM (1) MAX (2) MIN (2) NOM (1) MAX DC (3) MAX (2)
VD_CORE (V) BOOT (Before AVS is enabled) (4) 1.02 1.06 1.11 Not Applicable Not Applicable
After AVS is enabled (4) AVS Voltage (5) – 3.5% AVS Voltage (5) 1.20 Not Applicable Not Applicable
VD_DSPEVE (V) BOOT (Before AVS is enabled) (4) 1.02 1.06 1.11 Not Applicable Not Applicable
After AVS is enabled (4) AVS Voltage (5) – 3.5% AVS Voltage (5) 1.11 AVS Voltage (5) – 3.5% AVS Voltage (5) AVS Voltage (5) + 5% AVS Voltage (5) – 3.5% AVS Voltage (5) AVS Voltage (5) + 2% AVS Voltage (5) + 5%
  1. In a typical implementation, the power supply should target the NOM voltage.
  2. The voltage at the device ball should never be below the MIN voltage or above the MAX voltage for any amount of time. This requirement includes dynamic voltage events such as AC ripple, voltage transients, voltage dips, etc.
  3. The DC voltage at the device ball should never be above the MAX DC voltage to avoid impact on device reliability and lifetime POH (Power-On-Hours). The MAX DC voltage is defined as the highest allowed DC regulated voltage, without transients, seen at the ball.
  4. For all OPPs, AVS must be enabled to avoid impact on device reliability, lifetime POH (Power-On-Hours), and device power.
  5. The AVS voltages are device-dependent, voltage domain-dependent, and OPP-dependent. They must be read from the STD_FUSE_OPP. For information about STD_FUSE_OPP Registers address, please refer to Control Module Section of the TRM. The power supply should be adjustable over the following ranges for each required OPP:
    • OPP_NOM: 0.85V - 1.06V
    • OPP_OD: 0.94V - 1.15V
    • OPP_HIGH: 1.05V - 1.25V
    • OPP_PLUS: 1.05V - 1.25V
    The AVS Voltages will be within the above specified ranges.
  6. The required PRCM and DCC software configuration sequence for OPP_PLUS (DSP 1 GHz or EVE 900 MHz) is different than other OPPs. For details refer to DRA78x SoC for Automotive Infotainment Silicon Revision 2.0, section titled "PRCM Software Configuration for OPP_PLUS".

Table 5-4 describes the standard processor clocks speed characteristics vs OPP of the device.

Table 5-4 Supported OPP vs Max Frequency(1)(2)

DESCRIPTION OPP_NOM OPP_OD OPP_HIGH OPP_PLUS
MAX FREQ. (MHz) MAX FREQ. (MHz) MAX FREQ. (MHz) MAX FREQ. (MHz)
VD_DSPEVE
DSP_CLK 500 709 750 1000
EVE_FCLK 500 667 667 900
VD_CORE
CORE_IPU1_CLK 212.8 N/A N/A N/A
L3_CLK 266 N/A N/A N/A
DDR3 / DDR3L 532 (DDR-1066) N/A N/A N/A
DDR2 400 (DDR-800) N/A N/A N/A
ADC 20 N/A N/A N/A
  1. N/A in this table stands for Not Applicable.
  2. Maximum supported frequency is limited according to the Device Speed Grade (see Table 5-1).