JAJSFD3G August   2016  – March 2019 DRA786
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
Table 5-39 Timing Requirements for I2C Input Timings(1)

NO. PARAMETER DESCRIPTION STANDARD MODE FAST MODE UNIT
MIN MAX MIN MAX
1 tc(SCL) Cycle time, SCL 10 2.5 µs
2 tsu(SCLH-SDAL) Setup time, SCL high before SDA low (for a repeated START condition) 4.7 0.6 µs
3 th(SDAL-SCLL) Hold time, SCL low after SDA low (for a START and a repeated START condition) 4 0.6 µs
4 tw(SCLL) Pulse duration, SCL low 4.7 1.3 µs
5 tw(SCLH) Pulse duration, SCL high 4 0.6 µs
6 tsu(SDAV-SCLH) Setup time, SDA valid before SCL high 250 100(2) ns
7 th(SCLL-SDAV) Hold time, SDA valid after SCL low 0(3) 3.45(4) 0(3) 0.9(4) µs
8 tw(SDAH) Pulse duration, SDA high between STOP and START conditions 4.7 1.3 µs
9 tr(SDA) Rise time, SDA 1000 20 + 0.1Cb(5) 300 ns
10 tr(SCL) Rise time, SCL 1000 20 + 0.1Cb(5) 300 ns
11 tf(SDA) Fall time, SDA 300 20 + 0.1Cb(5) 300 ns
12 tf(SCL) Fall time, SCL 300 20 + 0.1Cb(5) 300 ns
13 tsu(SCLH-SDAH) Setup time, SCL high before SDA high (for STOP condition) 4 0.6 µs
14 tw(SP) Pulse duration, spike (must be suppressed) 0 50 ns
15 Cb(5) Capacitive load for each bus line 400 400 pF
  1. The I2C pins SDA and SCL do not feature fail-safe I/O buffers. These pins could potentially draw current when the device is powered down.
  2. A Fast-mode I2C-bus™ device can be used in a Standard-mode I2C-bus system, but the requirement tsu(SDA-SCLH)≥ 250 ns must then be met. This will automatically be the case if the device does not stretch the LOW period of the SCL signal. If such a device does stretch the LOW period of the SCL signal, it must output the next data bit to the SDA line tr max + tsu(SDA-SCLH)= 1000 + 250 = 1250 ns (according to the Standard-mode I2C-Bus Specification) before the SCL line is released.
  3. A device must internally provide a hold time of at least 300 ns for the SDA signal (referred to the VIHmin of the SCL signal) to bridge the undefined region of the falling edge of SCL.
  4. The maximum th(SDA-SCLL) has only to be met if the device does not stretch the low period [tw(SCLL)] of the SCL signal.
  5. Cb = total capacitance of one bus line in pF. If mixed with HS-mode devices, faster fall-times are allowed.
DRA780 DRA781 DRA782 DRA783 DRA784 DRA785 DRA786 DRA787 DRA788 SPRS91v_I2C_01.gifFigure 5-38 I2C Receive Timing

Table 5-40 and Figure 5-39 assume testing over the recommended operating conditions and electrical characteristic conditions below.