MSP-EXP430FR2355

MSP430FR2355 LaunchPad™ development kit

MSP-EXP430FR2355

Order now

Overview

The MSP-EXP430FR2355 LaunchPad™ Development Kit is an easy-to-use evaluation module (EVM) based on the MSP430FR2355 Value Line microcontroller (MCU). It contains everything needed to start developing on the ultra-low-power MSP430FR2x Value Line MCU platform, including on-board debug probe for programming, debugging and energy measurements. The board includes 2 buttons and 2 LEDs for creating a simple user interface. It also has an ambient light sensor and connector for external analog sources.

The MSP430FR2355 MCU includes a smart analog combo of configurable signal chain elements including options for multiple 12-bit digital-to-analog converters (DACs) and programmable gain amplifiers (PGAs) along with a 12-bit analog-to-digital converter (ADC) and two enhanced comparators (eCOMPs). One of the out-of-box demos includes a GUI to showcase some of the smart analog combo configurations.

The 24MHz MSP430FR2355 device features 32KB of embedded FRAM (Ferroelectric Random Access Memory), a non-volatile memory known for its ultra-low power, high endurance, and high-speed write access. Combined with the 4KB of on-chip SRAM, users have access to 32KB of memory to split between their program and data as required.  For example, a data logging application may require a large data memory with a relatively small program memory, so the memory may be allocated as required between program and data memory.

Features
  • ULP FRAM technology based on the MSP430FR2355 16-bit MCU with smart analog combo
  • On-board eZ-FET debug probe with EnergyTrace Technology available for ultra-low-power debugging
  • 40-pin LaunchPad headers to leverage the BoosterPack ecosystem
  • 2 buttons and 2 LEDs for user interaction
  • On-board ambient light sensor
  • On-board Grove module interface to add external sensors, actuators and more

  • 1x MSP-EXP430FR2355 LaunchPad
  • 1x USB Micro Cable

MSP430 microcontrollers
MSP430FR2153 24 MHz MCU with 16KB FRAM, 2KB SRAM, comparator, 12-bit ADC, UART/SPI/I2C, timer MSP430FR2155 24 MHz MCU with 32KB FRAM, 4KB SRAM, comparator, 12-bit ADC, UART/SPI/I2C, timer MSP430FR2353 24 MHz 105 C integrated analog microcontroller with 16 KB FRAM, Op-Amps/PGAs, 12-bit DACs, 12-bit AD MSP430FR2355 24-MHz 105-C integrated analog microcontroller with 32-KB FRAM, Op-Amps/PGAs, 12-bit DACs, 12-bit AD MSP430G2452 16 MHz MCU with 8KB Flash, 256B SRAM, 10-bit ADC, comparator, timer, SPI/I2C

 

Linear & low-dropout (LDO) regulators
TLV700 200-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable
Download View video with transcript Video

Get started

  1. Watch the demo video for the LaunchPad development kit
  2. Download the user's guide for the LaunchPad development kit
  3. Download the Out-of-Box Demo GUI and run the demo

Order & start development

Development kit

MSP-EXP430FR2355 — MSP430FR2355 LaunchPad™ development kit

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Code example or demo

MSP-EXP430FR2355-SW — MSP430FR2355 LaunchPad™ development kit software

Online training

MSP430-ACADEMY — MSP430™ academy

Supported products & hardware

MSP430-ACADEMY MSP430™ academy

close
Latest version
Version: 1.01
Release date: 01 Jan 2023
Products
MSP430 microcontrollers
MSP430AFE221 12 MHz metering AFE with 1 24-bit Sigma-Delta ADC, 4KB Flash, 256B RAM MSP430AFE222 12 MHz metering AFE with 2 24-bit Sigma-Delta ADCs, 4KB Flash, 256B RAM MSP430AFE223 12 MHz metering AFE with 3 24-bit Sigma-Delta ADCs, 4KB Flash, 256B RAM MSP430AFE231 12 MHz metering AFE with 1 24-bit Sigma-Delta ADC, 8KB Flash, 512B RAM MSP430AFE232 12 MHz metering AFE with 2 24-bit Sigma-Delta ADCs, 8KB Flash, 512B RAM MSP430AFE233 12 MHz metering AFE with 3 24-bit Sigma-Delta ADCs, 8KB Flash, 512B RAM MSP430AFE251 12 MHz metering AFE with 1 24-bit Sigma-Delta ADC, 16KB Flash, 512B RAM MSP430AFE252 12 MHz metering AFE with 2 24-bit Sigma-Delta ADCs, 16KB Flash, 512B RAM MSP430AFE253 12 MHz metering AFE with 3 24-bit Sigma-Delta ADCs, 16KB Flash, 512B RAM MSP430BT5190 25 MHz MCU with 256KB Flash, 16KB SRAM, 12-bit ADC, Commercially Licensed Bluetooth v2.1 Stack MSP430F1101 8 MHz MCU with 1KB Flash, 128B SRAM, timer, comparator MSP430F1101A 8 MHz MCU with 1KB Flash, 128B SRAM, timer, comparator MSP430F1111A 8 MHz MCU with 2KB Flash, 128B SRAM, timer, comparator MSP430F112 8 MHz MCU with 2KB Flash, 128B SRAM, timer, comparator MSP430F1121 8 MHz MCU with 4KB Flash, 256B SRAM, timer, comparator MSP430F1121A 8 MHz MCU with 4KB Flash, 256B SRAM, timer, comparator MSP430F1122 8 MHz MCU with 4KB Flash, 256B SRAM, timer, 10-bit ADC, SPI/UART MSP430F1132 8 MHz MCU with 8KB Flash, 256B SRAM, timer, 10-bit ADC, SPI/UART MSP430F122 8 MHz MCU with 4KB Flash, 256B SRAM, timer, comparator, SPI/UART MSP430F1222 8 MHz MCU with 4KB Flash, 256B SRAM, timer, 10-bit ADC, SPI/UART MSP430F123 8 MHz MCU with 8KB Flash, 256B SRAM, timer, comparator, SPI/UART MSP430F1232 8 MHz MCU with 8KB Flash, 256B SRAM, timer, 10-bit ADC, SPI/UART MSP430F133 8 MHz MCU with 8KB Flash, 256B SRAM, 12-bit ADC, comparator, SPI/UART MSP430F135 8 MHz MCU with 16KB Flash, 512B SRAM, 12-bit ADC, comparator, SPI/UART MSP430F147 8 MHz MCU with 32 KB Flash, 1KB SRAM, 12-bit ADC, comparator, SPI/UART MSP430F1471 8 MHz MCU with 32 KB Flash, 1KB SRAM, 12-bit ADC, comparator, SPI/UART MSP430F148 8 MHz MCU with 48 KB Flash, 2KB SRAM, 12-bit ADC, comparator, SPI/UART MSP430F1481 8 MHz MCU with 48 KB Flash, 2KB SRAM, 12-bit ADC, comparator, SPI/UART MSP430F149 8 MHz MCU with 60KB Flash, 2KB SRAM, 12-bit ADC, comparator, SPI/UART MSP430F1491 8 MHz MCU with 60KB Flash, 2KB SRAM, 12-bit ADC, comparator, SPI/UART MSP430F155 8 MHz MCU with 16KB Flash, 512B SRAM, 12-bit ADC, Dual 12-bit DAC, comparator, DMA, I2C/SPI/UART MSP430F156 8 MHz MCU with 24KB Flash, 1KB SRAM, 12-bit ADC, Dual 12-bit DAC, comparator, DMA, I2C/SPI/UART MSP430F157 8 MHz MCU with 32KB Flash, 1KB SRAM, 12-bit ADC, dual 12-bit DAC, comparator, DMA, I2C/SPI/UART MSP430F1610 8 MHz MCU with 32KB Flash, 5KB SRAM, 12-bit ADC, Dual 12-bit DAC, comparator, DMA, I2C/SPI/UART MSP430F1611 8 MHz MCU with 48KB Flash, 10KB SRAM, 12-bit ADC, Dual 12-bit DAC, comparator, DMA, I2C/SPI/UART MSP430F1612 8 MHz MCU with 55KB Flash, 5KB SRAM, 12-bit ADC, Dual 12-bit DAC, comparator, DMA, I2C/SPI/UART MSP430F167 8 MHz MCU with 32KB Flash, 1KB SRAM, 12-bit ADC, dual 12-bit DAC, comparator, DMA, I2C/SPI/UART MSP430F168 8 MHz MCU with 48KB Flash, 2KB SRAM, 12-bit ADC, Dual 12-bit DAC, comparator, DMA, I2C/SPI/UART MSP430F169 8 MHz MCU with 60KB Flash, 2KB SRAM, 12-bit ADC, Dual 12-bit DAC, comparator, DMA, I2C/SPI/UART MSP430F2001 16 MHz MCU with 1KB Flash, 128B SRAM, timer, comparator MSP430F2002 16 MHz MCU with 1KB Flash, 128B SRAM, SPI/I2C, comparator, timer MSP430F2003 16-MHz sensing MCU with 1 16-bit sigma-delta ADC, USI for SPI/I2C, 1KB Flash, 128B RAM MSP430F2011 16 MHz MCU with 2KB Flash, 128B SRAM, timer, comparator MSP430F2012 16 MHz MCU with 2KB Flash, 128B SRAM, 10-bit ADC, timer, I2C/SPI MSP430F2013 16 MHz sensing MCU with 1 16-bit sigma-delta ADC, USI for SPI/I2C, 2KB Flash, 128B RAM MSP430F2013-EP Enhanced Product 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D MSP430F2101 16 MHz MCU with 1KB Flash, 128B SRAM, timer, comparator MSP430F2111 16 MHz MCU with 2KB Flash, 128B SRAM, timer, comparator MSP430F2112 16 MHz MCU with 2KB Flash, 256B SRAM, 10-bit ADC, comparator, I2C/SPI/UART MSP430F2121 16 MHz MCU with 4KB Flash, 256B SRAM, timer, comparator MSP430F2122 16 MHz MCU with 4KB Flash, 512B SRAM, 10-bit ADC, comparator, I2C/SPI/UART MSP430F2131 16 MHz MCU with 8KB Flash, 256B SRAM, timer, comparator MSP430F2132 16 MHz MCU with 8KB Flash, 512B SRAM, 10-bit ADC, comparator, I2C/SPI/UART MSP430F2132-EP Enhanced Product 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430F2232 16 MHz MCU with 8KB Flash, 512B SRAM, UART/SPI/I2C, timer MSP430F2234 16 MHz MCU with 8KB Flash, 512B SRAM, 10-bit ADC, 2 OpAmp, I2C/SPI/UART MSP430F2252 16 MHz MCU with 16KB Flash, 512B SRAM, 10-bit ADC, 1 OpAmp, UART/SPI/I2C MSP430F2252-Q1 Automotive 16-MHz MCU with 16-kb Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART MSP430F2254 16 MHz MCU with 16KB Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART MSP430F2272 16 MHz MCU with 32KB Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART MSP430F2272-Q1 Automotive 16-MHz MCU with 32-kb Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART MSP430F2274 16 MHz MCU with 32KB Flash, 1KB SRAM, 10-bit ADC, 2 OpAmp, I2C/SPI/UART MSP430F2274-EP 16-bit ultra-low-power microcontroller, 32kB Flash, 1K RAM MSP430F233 16 MHz MCU with 8KB Flash, 1KB SRAM, 12-bit ADC, comparator, I2C/SPI/UART, HW multiplier MSP430F2330 16 MHz MCU with 8KB Flash, 1KB SRAM, comparator, I2C/SPI/UART, HW multiplier MSP430F235 16 MHz MCU with 16KB Flash, 512B SRAM, 10-bit ADC, 2 OpAmp, I2C/SPI/UART MSP430F2350 16 MHz MCU with 16KB Flash, 512B SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer MSP430F2370 16 MHz MCU with 32KB Flash, 2KB SRAM, comparator, I2C/SPI/UART, HW multiplier MSP430F2410 16 MHz MCU with 56KB Flash, 4KB SRAM, 12-bit ADC, comparator, I2C/SPI/UART, HW multiplier MSP430F2416 16 MHz MCU with 92KB Flash, 4KB SRAM, 12-bit ADC, comparator, I2C/SPI/UART, HW multiplier MSP430F2417 16 MHz MCU with 92KB Flash, 8KB SRAM, 12-bit ADC, comparator, I2C/SPI/UART, HW multiplier MSP430F2418 16 MHz MCU with 116KB FLASH, 8KB SRAM, 12-bit ADC, comparator, I2C/SPI/UART, HW multiplier MSP430F2419 16 MHz MCU with 128KB FRAM, 2KB SRAM, ESI, LCD, AES, 12-bit ADC, comparator, DMA,UART/SPI/I2C,timer MSP430F247 16 MHz MCU with 32KB Flash, 4KB SRAM, 12-bit ADC, comparator, I2C/SPI/UART, HW multiplier MSP430F2471 16 MHz MCU with 32KB Flash, 4KB SRAM, comparator, I2C/SPI/UART, HW multiplier MSP430F248 16 MHz MCU with 48KB Flash, 4KB SRAM, 12-bit ADC, comparator, I2C/SPI/UART, HW multiplier MSP430F2481 16 MHz MCU with 48KB Flash, 4KB SRAM, comparator, I2C/SPI/UART, HW multiplier MSP430F249 16 MHz MCU with 60KB Flash, 2KB SRAM, 12-Bit ADC, comparator, I2C/SPI/UART, HW multiplier MSP430F249-EP Enhanced Product 16-bit Ultra-Low-Power Microcontroller, 60KB Flash, 2KB RAM, 12-Bit ADC, 2 USCIs, MSP430F2491 16 MHz MCU with 60KB Flash, 2KB SRAM, comparator, I2C/SPI/UART, HW multiplier MSP430F2616 16 MHz MCU with 92KB Flash, 4KB SRAM, 12-bit ADC, Dual 12-bit DAC, I2C/SPI/UART, HW multiplier, DMA MSP430F2617 16 MHz MCU with 92KB Flash, 8KB SRAM, 12-bit ADC, Dual 12-bit DAC, I2C/SPI/UART, HW multiplier, DMA MSP430F2618 16 MHz MCU with 116KB FLASH, 8KB SRAM, 12-bit ADC, Dual 12-bit DAC, I2C/SPI/UART, HW multiplier, DMA MSP430F2619 16 MHz MCU with 128KB FRAM, 8KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430F2619S-HT High Temp 16-Bit Ultra-Low-Power MCU, 120KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, 2 USCI,HW Mult,DMA MSP430F412 8 MHz MCU with 4KB Flash, 256B SRAM, timer, comparator, 96 seg LCD MSP430F413 8 MHz MCU with 8KB Flash, 256B SRAM, timer, comparator, 96 seg LCD MSP430F4132 8 MHz MCU with 8KB Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART, comparator, 144 seg LCD MSP430F415 8 MHz MCU with 16KB Flash, 512B SRAM, timer, comparator, 96 seg LCD MSP430F4152 8 MHz MCU with 16KB Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART, comparator, 144 seg LCD MSP430F417 8 MHz MCU with 32KB Flash, 1KB SRAM, timer, comparator, 96 seg LCD MSP430F423 8 MHz sensing MCU with 3 16-bit Sigma-Delta ADCs, 128-segment LCD, 8KB Flash, 256B RAM MSP430F423A 8 MHz sensing MCU with 3 16-bit Sigma-Delta ADCs, 128-segment LCD, 8KB Flash, 256B RAM MSP430F425 8 MHz sensing MCU with 3 16-bit Sigma-Delta ADCs, 128-segment LCD, 16KB Flash, 512B RAM MSP430F4250 8-MHz Sensing MCU with 1 16-bit Sigma-Delta ADC, 12-bit DAC, 56-segment LCD, 16KB Flash, 256B RAM MSP430F425A 8 MHz sensing MCU with 3 16-bit Sigma-Delta ADCs, 128-segment LCD, 16KB Flash, 512B RAM MSP430F4260 8-MHz Sensing MCU with 1 16-bit Sigma-Delta ADC, 12-bit DAC, 56-segment LCD, 24KB Flash, 256B RAM MSP430F427 8 MHz sensing MCU with 3 16-bit Sigma-Delta ADCs, 128-segment LCD, 32KB Flash, 1KB RAM MSP430F4270 8-MHz sensing MCU with 1 16-bit sigma-delta ADC, 12-bit DAC, 56-segment LCD, 32KB Flash, 256B RAM MSP430F427A 8 MHz sensing MCU with 3 16-bit Sigma-Delta ADCs, 128-segment LCD, 32KB Flash, 1KB RAM MSP430F435 8 MHz MCU with 16KB Flash, 512B SRAM, 12-bit ADC, comparator, SPI/UART, 160 seg LCD MSP430F4351 8 MHz MCU with 16KB Flash, 512B SRAM, comparator, SPI/UART, 160 seg LCD MSP430F436 8 MHz MCU with 24KB Flash, 1KB SRAM, 12-bit ADC, comparator, SPI/UART, 160 seg LCD MSP430F4361 8 MHz MCU with 24KB Flash, 1KB SRAM, comparator, SPI/UART, 160 seg LCD MSP430F437 8 MHz MCU with 32KB Flash, 1KB SRAM, 12-bit ADC, comparator, SPI/UART, 160 seg LCD MSP430F4371 8 MHz MCU with 32KB Flash, 1KB SRAM, comparator, SPI/UART, 160 seg LCD MSP430F438 8 MHz MCU with 48KB Flash, 2KB SRAM, 12-bit ADC, comparator, SPI/UART, 128 seg LCD MSP430F439 8 MHz MCU with 60KB Flash, 2KB SRAM, 12-bit ADC, comparator, SPI/UART, 128 seg LCD MSP430F447 8 MHz MCU with 32KB Flash, 1KB SRAM, 12-bit ADC, comparator, SPI/UART, 160 seg LCD MSP430F448 8-MHz MCU with 48-KB flash, 2-KB SRAM, 12-bit ADC, comparator, SPI/UART, 160 seg LCD MSP430F4481 8-MHz MCU with 48-KB flash, 2-KB SRAM, comparator, SPI/UART, 160 seg LCD MSP430F449 8-MHz MCU with 60-KB flash, 2-KB SRAM, 12-bit ADC, comparator, SPI/UART, 160 seg LCD MSP430F4491 8-MHz MCU with 60-KB flash, 2-KB SRAM, comparator, SPI/UART, 160 seg LCD MSP430F4616 8 MHz MCU with 92KB Flash, 4KB SRAM, 12-bit ADC, comparator, DMA, I2C/SPI/UART, 160 seg LCD MSP430F46161 8 MHz MCU with 92KB Flash, 4KB SRAM, comparator, DMA, I2C/SPI/UART, 160 seg LCD MSP430F4617 8 MHz MCU with 92KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, I2C/SPI/UART, 160 seg LCD MSP430F46171 8 MHz MCU with 92KB Flash, 8KB SRAM, comparator, DMA, I2C/SPI/UART, 160 seg LCD MSP430F4618 8 MHz MCU with 116KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, I2C/SPI/UART, 160 seg LCD MSP430F46181 8 MHz MCU with 116KB Flash, 8KB SRAM, comparator, DMA, I2C/SPI/UART, 160 seg LCD MSP430F4619 8 MHz MCU with 120KB Flash, 4KB SRAM, 12-bit ADC, comparator, DMA, I2C/SPI/UART, 160 seg LCD MSP430F46191 8 MHz MCU with 120KB Flash, 4KB SRAM, comparator, DMA, I2C/SPI/UART, 160 seg LCD MSP430F47126 16-MHz polyphase metering MCU with 6 sigma-delta ADCs, 160-segment LCD, DMA, 56KB Flash, 4KB RAM MSP430F47127 16-MHz polyphase metering MCU with 7 sigma-delta ADCs, 160-segment LCD, DMA, 56KB Flash, 4KB RAM MSP430F47163 16-MHz single-phase metering MCU with 3 sigma-delta ADCs, 160-segment LCD, DMA, 92KB Flash, 4KB RAM MSP430F47166 16-MHz polyphase metering MCU with 6 sigma-delta ADCs, 160-segment LCD, DMA, 92KB Flash, 4KB RAM MSP430F47167 16-MHz polyphase metering MCU with 7 sigma-delta ADCs, 160-segment LCD, DMA, 92KB Flash, 4KB RAM MSP430F47173 16-MHz single-phase metering MCU with 3 sigma-delta ADCs, 160-segment LCD, DMA, 92KB Flash, 8KB RAM MSP430F47176 16-MHz polyphase metering MCU with 6 sigma-delta ADCs, 160-segment LCD, DMA, 92KB Flash, 8KB RAM MSP430F47177 16-MHz polyphase metering MCU with 7 sigma-delta ADCs, 160-segment LCD, DMA, 92KB Flash, 8KB RAM MSP430F47183 16 MHz single-phase metering MCU with 3 sigma-delta ADCs, 160-segment LCD, DMA, 116KB Flash, 8KB RAM MSP430F47186 16-MHz polyphase metering MCU with 6 sigma-delta ADCs, 160-segment LCD, DMA, 116KB Flash, 8KB RAM MSP430F47187 16-MHz polyphase metering MCU with 7 sigma-delta ADCs, 160-segment LCD, DMA, 116KB Flash, 8KB RAM MSP430F47193 16 MHz single-phase metering MCU with 3 sigma-delta ADCs, 160-segment LCD, DMA, 120KB Flash, 4KB RAM MSP430F47196 16-MHz polyphase metering MCU with 6 sigma-delta ADCs, 160-segment LCD, DMA, 120KB Flash, 4KB RAM MSP430F47197 16-MHz polyphase metering MCU with 7 sigma-delta ADCs, 160-segment LCD, DMA, 120KB Flash, 4KB RAM MSP430F477 8-MHz Sensing MCU with 1 16-bit Sigma-Delta ADC, 12-bit DAC, 128-segment LCD, 32KB Flash, 2KB RAM MSP430F478 8-MHz Sensing MCU with 1 16-bit Sigma-Delta ADC, 12-bit DAC, 128-segment LCD, 48KB Flash, 2KB RAM MSP430F4783 16-MHz single-phase metering MCU with 3 sigma-delta ADCs, 160-segment LCD, 48KB Flash, 2KB RAM MSP430F4784 16-MHz single-phase metering MCU with 4 sigma-delta ADCs, 160-segment LCD, 48KB Flash, 2KB RAM MSP430F479 8-MHz Sensing MCU with 1 16-bit Sigma-Delta ADC, 12-bit DAC, 128-segment LCD, 60KB Flash, 2KB RAM MSP430F4793 16-MHz single-phase metering MCU with 3 sigma-delta ADCs, 160-segment LCD, 60KB Flash, 2.5KB RAM MSP430F4794 16-MHz single-phase metering MCU with 4 sigma-delta ADCs, 160-segment LCD, 60KB Flash, 2.5KB RAM MSP430F5131 25 MHz MCU with 8KB Flash, 1KB SRAM, comparator, DMA, 16-bit High Resolution timer MSP430F5132 25 MHz MCU with 8KB Flash, 1KB SRAM, 10-bit ADC, comparator, DMA, 16-bit High Resolution timer MSP430F5151 25 MHz MCU with 16KB Flash, 2KB SRAM, comparator, DMA, 16-bit High Resolution timer MSP430F5152 25 MHz MCU with 16KB Flash, 2KB SRAM, 10-bit ADC, comparator, DMA, 16-bit High Resolution timer MSP430F5171 25 MHz MCU with 32KB Flash, 2KB SRAM, comparator, DMA, 16-bit High Resolution timer MSP430F5172 25 MHz MCU with 32KB Flash, 2KB SRAM, 10-bit ADC, comparator, DMA, 16-bit High Resolution timer MSP430F5212 25 MHz MCU with 64KB Flash, 8KB SRAM, 10-bit ADC, comparator, DMA, Split-Rail IO, I2C/SPI/UART MSP430F5214 25 MHz MCU with 128KB Flash, 8KB SRAM, comparator, DMA, UART/SPI/I2C, 1.8V Split-Rail I/O MSP430F5217 25 MHz MCU with 64KB Flash, 8KB SRAM, comparator, DMA, UART/SPI/I2C, 1.8V Split-Rail I/O MSP430F5219 25 MHz MCU with 128KB Flash, 8KB SRAM, comparator, DMA, UART/SPI/I2C, 1.8V Split-Rail I/O MSP430F5222 25 MHz MCU with 64KB Flash, 8KB SRAM, 10-bit ADC, comparator, DMA, UART/SPI/I2C, 1.8V Split-Rail I/O MSP430F5224 25 MHz MCU with 128KB Flash, 8KB SRAM, 10-bit ADC, comparator, DMA, 1.8V Split-Rail I/O MSP430F5229 25 MHz MCU with 128KB Flash, 8KB SRAM, 10-bit ADC, comparator, DMA, 1.8V Split-Rail I/O MSP430F5232 25 MHz MCU with 64KB Flash, 8KB SRAM, comparator, DMA, UART/SPI/I2C, timer, HW multiplier MSP430F5234 25 MHz MCU with 128KB Flash, 8KB SRAM, comparator, DMA, UART/SPI/I2C, timer, HW multiplier MSP430F5237 25 MHz MCU with 64KB Flash, 8KB SRAM, comparator, DMA, UART/SPI/I2C, timer, HW multiplier MSP430F5239 25 MHz MCU with 128KB Flash, 8KB SRAM, comparator, DMA, UART/SPI/I2C, timer, HW multiplier MSP430F5242 25 MHz MCU with 64KB Flash, 8KB SRAM, 10-bit ADC, comparator, DMA, UART/SPI/I2C, HW multiplier MSP430F5244 25 MHz MCU with 128KB Flash, 8KB SRAM, 10-bit ADC, comparator, DMA, UART/SPI/I2C, HW multiplier MSP430F5247 25 MHz MCU with 64KB Flash, 8KB SRAM, 10-bit ADC, comparator, DMA, UART/SPI/I2C, HW multiplier MSP430F5249 25 MHz MCU with 128KB Flash, 8KB SRAM, 10-bit ADC, comparator, DMA, UART/SPI/I2C, HW multiplier MSP430F5252 25 MHz MCU with 128KB Flash, 16KB SRAM, comparator, DMA, UART/SPI/I2C, 1.8V Split-Rail I/O MSP430F5253 25 MHz MCU with 128KB Flash, 16KB SRAM, 10-bit ADC, comparator, DMA, 1.8V Split-Rail I/O MSP430F5254 25 MHz MCU with 128KB Flash, 32KB SRAM, comparator, DMA, UART/SPI/I2C, 1.8V Split-Rail I/O MSP430F5255 25 MHz MCU with 128KB Flash, 32KB SRAM, 10-bit ADC, comparator, DMA, 1.8V Split-Rail I/O MSP430F5256 25 MHz MCU with 128KB Flash, 16KB SRAM, comparator, DMA, UART/SPI/I2C, 1.8V Split-Rail I/O MSP430F5257 25 MHz MCU with 128KB Flash, 16KB SRAM, 10-bit ADC, comparator, DMA, 1.8V Split-Rail I/O MSP430F5258 25 MHz MCU with 128KB Flash, 32KB SRAM, comparator, DMA, UART/SPI/I2C, 1.8V Split-Rail I/O MSP430F5259 25 MHz MCU with 128KB Flash, 32KB SRAM, 10-bit ADC, comparator, DMA, 1.8V Split-Rail I/O MSP430F5304 25 MHz MCU with 8KB Flash, 6KB SRAM, 10-bit ADC, DMA, UART/SPI/I2C, timer, HW multiplier MSP430F5308 25 MHz MCU with 16KB Flash, 6KB SRAM, 10-bit ADC, comparator, DMA, UART/SPI/I2C, HW multiplier MSP430F5309 25 MHz MCU with 24KB Flash, 6KB SRAM, 10-bit ADC, comparator, DMA, UART/SPI/I2C, HW multiplier MSP430F5310 25 MHz MCU with 32KB Flash, 6KB SRAM, 10-bit ADC, comparator, DMA, UART/SPI/I2C, HW multiplier MSP430F5324 25 MHz MCU with 64KB Flash, 6KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, HW multiplier MSP430F5325 25 MHz MCU with 64KB Flash, 6KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, HW multiplier MSP430F5326 25 MHz MCU with 96KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, HW multiplier MSP430F5327 25 MHz MCU with 96KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, HW multiplier MSP430F5328 25 MHz MCU with 128KB Flash, 10KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, HW multiplier MSP430F5328-EP Mixed Signal Microcontroller, MSP430F5328-EP MSP430F5329 25 MHz MCU with 128KB Flash, 10KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, HW multiplier MSP430F5333 20 MHz MCU with 128KB Flash, 18KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, HW multiplier MSP430F5335 20 MHz MCU with 256KB Flash, 18KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, HW multiplier MSP430F5336 20 MHz MCU with 128KB Flash, 10KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, UART/SPI/I2C MSP430F5338 20 MHz MCU with 256KB Flash, 18KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, UART/SPI/I2C MSP430F5340 25 MHz MCU with 64KB Flash, 6KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, HW multiplier MSP430F5341 25 MHz MCU with 96KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, HW multiplier MSP430F5342 25 MHz MCU with 128KB Flash, 10KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, HW multiplier MSP430F5358 20 MHz MCU with 384KB Flash, 34KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, UART/SPI/I2C MSP430F5359 20 MHz MCU with 512KB Flash, 66KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, UART/SPI/I2C MSP430F5418 25 MHz MCU with 128KB Flash, 16KB SRAM, 12-bit ADC, DMA, UART/SPI/I2C, timer, HW multiplier MSP430F5418A 25-MHz MCU with 128-KB Flash, 16-KB SRAM, 12-bit ADC, DMA, UART/SPI/I2C, timer, HW multiplier MSP430F5419 25 MHz MCU with 128KB Flash, 16KB SRAM, 12-bit ADC, DMA, UART/SPI/I2C, timer, HW multiplier MSP430F5419A 25-MHz MCU with 128KB Flash, 16KB SRAM, 12-bit ADC, DMA, UART/SPI/I2C, timer, HW multiplier MSP430F5435 18 MHz MCU with 192KB Flash, 16KB SRAM, 12-bit ADC, DMA, UART/SPI/I2C, timer, HW multiplier MSP430F5435A 25-MHz MCU with 192-KB Flash, 16-KB SRAM, 12-bit ADC, DMA, UART/SPI/I2C, timer, HW multiplier MSP430F5436 18 MHz MCU with 192KB Flash, 16KB SRAM, 12-bit ADC, DMA, UART/SPI/I2C, timer, HW multiplier MSP430F5436A 25-MHz MCU with 192-KB Flash, 16KB SRAM, 12-bit ADC, DMA, UART/SPI/I2C, timer, HW multiplier MSP430F5437 18 MHz MCU with 256KB Flash, 16KB SRAM, 12-bit ADC, DMA, UART/SPI/I2C, timer, HW multiplier MSP430F5437A 25-MHz MCU with 256-KB Flash, 16-KB SRAM, 12-bit ADC, DMA, UART/SPI/I2C, timer and HW multiplier MSP430F5438 25-MHz MCU with 256-KB flash, 16-KB SRAM, 12-bit ADC, DMA, UART/SPI/I2C, timer, HW multiplier MSP430F5438A 25-MHz MCU with 256-KB flash, 16-KB SRAM, 12-bit ADC, DMA, UART/SPI/I2C, timer, HW multiplier MSP430F5438A-EP Enhanced product 25-MHz MCU with 256-KB flash, 16-KB SRAM, 12-bit ADC, DMA, UART/SPI/I2C, timer MSP430F5438A-ET Extended temperature 25-MHz MCU with 256-KB flash, 16-KB SRAM, 12-bit ADC, DMA, UART/SPI/I2C, timer MSP430F5500 25 MHz MCU with 8KB Flash, 4KB SRAM, comparator, DMA, UART/SPI/I2C, USB, timer, HW multiplier MSP430F5501 25 MHz MCU with 16KB Flash, 4KB SRAM, comparator, DMA, UART/SPI/I2C, USB, timer, HW multiplier MSP430F5502 25 MHz MCU with 24KB Flash, 4KB SRAM, comparator, DMA, UART/SPI/I2C, USB, timer, HW multiplier MSP430F5503 25 MHz MCU with 32KB Flash, 4KB SRAM, comparator, DMA, UART/SPI/I2C, USB, timer, HW multiplier MSP430F5504 25 MHz MCU with 8KB Flash, 4KB SRAM, 10-bit ADC, DMA, UART/SPI/I2C, USB, timer, HW multiplier MSP430F5505 25 MHz MCU with 16KB Flash, 4KB SRAM, 10-bit ADC, DMA, UART/SPI/I2C, USB, timer, HW multiplier MSP430F5506 25 MHz MCU with 24KB Flash, 4KB SRAM, 10-bit ADC, DMA, UART/SPI/I2C, USB, timer, HW multiplier MSP430F5507 25 MHz MCU with 32KB Flash, 4KB SRAM, 10-bit ADC, DMA, UART/SPI/I2C, USB, timer, HW multiplier MSP430F5508 25 MHz MCU with 16KB Flash, 4KB SRAM, 10-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier MSP430F5509 25 MHz MCU with 24KB Flash, 4KB SRAM, 10-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier MSP430F5510 25 MHz MCU with 32KB Flash, 4KB SRAM, 10-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier MSP430F5513 25 MHz MCU with 32KB Flash, 4KB SRAM, comparator, DMA, UART/SPI/I2C, USB, timer, HW multiplier MSP430F5514 25 MHz MCU with 64KB Flash, 4KB SRAM, comparator, DMA, UART/SPI/I2C, USB, timer, HW multiplier MSP430F5515 25 MHz MCU with 64KB Flash, 4KB SRAM, comparator, DMA, UART/SPI/I2C, USB, timer, HW multiplier MSP430F5517 25 MHz MCU with 96KB Flash, 6KB SRAM, comparator, DMA, UART/SPI/I2C, USB, timer, HW multiplier MSP430F5519 25 MHz MCU with 128KB Flash, 8KB SRAM, comparator, DMA, UART/SPI/I2C, USB, timer, HW multiplier MSP430F5521 25 MHz MCU with 32KB Flash, 6KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier MSP430F5522 25 MHz MCU with 32KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier MSP430F5524 25 MHz MCU with 64KB Flash, 4KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier MSP430F5525 25 MHz MCU with 64KB Flash, 4KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier MSP430F5526 25 MHz MCU with 96KB Flash, 6KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier MSP430F5527 25 MHz MCU with 96KB Flash, 6KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier MSP430F5528 25 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier MSP430F5529 25 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier MSP430F5630 20 MHz MCU with 128KB Flash, 16KB SRAM, comparator, DMA, UART/SPI/I2C, USB, timer, HW multiplier MSP430F5631 20 MHz MCU with 192KB Flash, 16KB SRAM, comparator, DMA, UART/SPI/I2C, USB, timer, HW multiplier MSP430F5632 20 MHz MCU with 256KB Flash, 16KB SRAM, comparator, DMA, UART/SPI/I2C, USB, timer, HW multiplier MSP430F5633 20 MHz MCU with 128KB Flash, 16KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB MSP430F5634 20 MHz MCU with 192KB Flash, 16KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB MSP430F5635 20 MHz MCU with 256KB Flash, 16KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB MSP430F5636 20 MHz MCU with 128KB Flash, 16KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, USB MSP430F5637 20 MHz MCU with 192KB Flash, 16KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, USB MSP430F5638 20 MHz MCU with 256KB Flash, 16KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, USB MSP430F5658 20 MHz MCU with 384KB Flash, 32KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, USB MSP430F5659 20 MHz MCU with 512KB Flash, 64KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, USB MSP430F6433 20 MHz MCU with 128KB Flash, 10KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, HW multiplier MSP430F6435 20 MHz MCU with 256KB Flash, 18KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, HW multiplier MSP430F6436 20 MHz MCU with 128KB Flash, 18KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, UART/SPI/I2C MSP430F6438 20 MHz MCU with 256KB Flash, 18KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, UART/SPI/I2C MSP430F6458 20 MHz MCU with 384KB Flash, 34KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, 160 seg LCD MSP430F6459 20 MHz MCU with 512KB Flash, 66KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, 160 seg LCD MSP430F6459-HIREL HiRel Mixed Signal Microcontroller MSP430F6630 20 MHz MCU with 128KB Flash, 16KB SRAM, comparator, DMA, UART/SPI/I2C, 160 seg LCD, USB MSP430F6631 20 MHz MCU with 192KB Flash, 16KB SRAM, comparator, DMA, UART/SPI/I2C, 160 seg LCD, USB MSP430F6632 20 MHz MCU with 256KB Flash, 16KB SRAM, comparator, DMA, UART/SPI/I2C, 160 seg LCD, USB MSP430F6633 20 MHz MCU with 128KB Flash, 16KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, 160 seg LCD, USB MSP430F6634 20 MHz MCU with 192KB Flash, 16KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, 160 seg LCD, USB, MSP430F6635 20 MHz MCU with 256KB Flash, 16KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, 160 seg LCD, USB, MSP430F6636 20 MHz MCU with 128KB Flash, 16KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, 160 seg LCD, USB MSP430F6637 20 MHz MCU with 192KB Flash, 16KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, 160 seg LCD, USB MSP430F6638 20 MHz MCU with 256KB Flash, 16KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, 160 seg LCD, USB MSP430F6658 20 MHz MCU with 384KB Flash, 32KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, 160 seg LCD, USB MSP430F6659 20 MHz MCU with 512KB Flash, 64KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, 160 seg LCD, USB MSP430F6720 Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 16KB Flash, 1KB RAM MSP430F6720A Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 16KB Flash, 1KB RAM MSP430F6721 Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 32KB Flash, 2KB RAM MSP430F6721A Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 32KB Flash, 2KB RAM MSP430F6723 Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 64KB Flash, 4KB RAM MSP430F6723A Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 64KB Flash, 4KB RAM MSP430F6724 Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 96KB Flash, 4KB RAM MSP430F6724A Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 96KB Flash, 4KB RAM MSP430F6725 Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 4KB RAM MSP430F6725A Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 4KB RAM MSP430F6726 Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 8KB RAM MSP430F6726A Single-phase metering SoC with 2 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 8KB RAM MSP430F6730 Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 16KB Flash, 1KB RAM MSP430F6730A Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 16KB Flash, 1KB RAM MSP430F6731 Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 32KB Flash, 2KB RAM MSP430F6731A Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 32KB Flash, 2KB RAM MSP430F6733 Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 64KB Flash, 4KB RAM MSP430F6733A Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 64KB Flash, 4KB RAM MSP430F6734 Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 96KB Flash, 4KB RAM MSP430F6734A Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 96KB Flash, 4KB RAM MSP430F6735 Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 4KB RAM MSP430F6735A Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 4KB RAM MSP430F6736 Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 8KB RAM MSP430F6736A Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 8KB RAM MSP430F6745 Polyphase metering SoC with 4 Sigma-Delta ADCs, LCD, real-time clock, AES, 128KB Flash, 16KB RAM MSP430F67451 Polyphase metering SoC with 4 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 16KB RAM MSP430F67451A Polyphase metering SoC with 4 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 16KB RAM MSP430F6745A Polyphase metering SoC with 4 Sigma-Delta ADCs, LCD, real-time clock, AES, 128KB Flash, 16KB RAM MSP430F6746 Polyphase metering SoC with 4 Sigma-Delta ADCs, LCD, real-time clock, AES, 256KB Flash, 16KB RAM MSP430F67461 Polyphase metering SoC with 4 Sigma-Delta ADCs, LCD, real-time clock, 256KB Flash, 16KB RAM MSP430F67461A Polyphase metering SoC with 4 Sigma-Delta ADCs, LCD, real-time clock, 256KB Flash, 16KB RAM MSP430F6746A Polyphase metering SoC with 4 Sigma-Delta ADCs, LCD, real-time clock, AES, 256KB Flash, 16KB RAM MSP430F6747 Polyphase metering SoC with 4 Sigma-Delta ADCs, LCD, real-time clock, AES, 256KB Flash, 32KB RAM MSP430F67471 Polyphase metering SoC with 4 Sigma-Delta ADCs, LCD, real-time clock, 256KB Flash, 32KB RAM MSP430F67471A Polyphase metering SoC with 4 Sigma-Delta ADCs, LCD, real-time clock, 256KB Flash, 32KB RAM MSP430F6747A Polyphase metering SoC with 4 Sigma-Delta ADCs, LCD, real-time clock, AES, 256KB Flash, 32KB RAM MSP430F6748 Polyphase metering SoC with 4 Sigma-Delta ADCs, LCD, real-time clock, AES, 512KB Flash, 16KB RAM MSP430F67481 Polyphase metering SoC with 4 Sigma-Delta ADCs, LCD, real-time clock, 512KB Flash, 16KB RAM MSP430F67481A Polyphase metering SoC with 4 Sigma-Delta ADCs, LCD, real-time clock, 512KB Flash, 16KB RAM MSP430F6748A Polyphase metering SoC with 4 Sigma-Delta ADCs, LCD, real-time clock, AES, 512KB Flash, 16KB RAM MSP430F6749 Polyphase metering SoC with 4 Sigma-Delta ADCs, LCD, real-time clock, AES, 512KB Flash, 32KB RAM MSP430F67491 Polyphase metering SoC with 4 Sigma-Delta ADCs, LCD, real-time clock, 512KB Flash, 32KB RAM MSP430F67491A Polyphase metering SoC with 4 Sigma-Delta ADCs, LCD, real-time clock, 512KB Flash, 32KB RAM MSP430F6749A Polyphase metering SoC with 4 Sigma-Delta ADCs, LCD, real-time clock, AES, 512KB Flash, 32KB RAM MSP430F67621 Low-cost polyphase metering SoC with 3 Sigma-Delta ADCs, 10-bit SAR ADC, LCD, 64KB Flash, 4KB RAM MSP430F67621A Low-cost polyphase metering SoC with 3 Sigma-Delta ADCs, 10-bit SAR ADC, LCD, 64KB Flash, 4KB RAM MSP430F67641 Low-cost polyphase metering SoC with 3 Sigma-Delta ADCs, 10-bit SAR ADC, LCD, 128KB Flash, 8KB RAM MSP430F67641A Low-cost polyphase metering SoC with 3 Sigma-Delta ADCs, 10-bit SAR ADC, LCD, 128KB Flash, 8KB RAM MSP430F6765 Polyphase metering SoC with 6 Sigma-Delta ADCs, LCD, real-time clock, AES, 128KB Flash, 16KB RAM MSP430F67651 Polyphase metering SoC with 6 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 16KB RAM MSP430F67651A Polyphase metering SoC with 6 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 16KB RAM MSP430F6765A Polyphase metering SoC with 6 Sigma-Delta ADCs, LCD, real-time clock, AES, 128KB Flash, 16KB RAM MSP430F6766 Polyphase metering SoC with 6 Sigma-Delta ADCs, LCD, real-time clock, AES, 256KB Flash, 16KB RAM MSP430F67661 Polyphase metering SoC with 6 Sigma-Delta ADCs, LCD, real-time clock, 256KB Flash, 16KB RAM MSP430F67661A Polyphase metering SoC with 6 Sigma-Delta ADCs, LCD, real-time clock, 256KB Flash, 16KB RAM MSP430F6766A Polyphase metering SoC with 6 Sigma-Delta ADCs, LCD, real-time clock, AES, 256KB Flash, 16KB RAM MSP430F6767 Polyphase metering SoC with 6 Sigma-Delta ADCs, LCD, real-time clock, AES, 256KB Flash, 32KB RAM MSP430F67671 Polyphase metering SoC with 6 Sigma-Delta ADCs, LCD, real-time clock, 256KB Flash, 32KB RAM MSP430F67671A Polyphase metering SoC with 6 Sigma-Delta ADCs, LCD, real-time clock, 256KB Flash, 32KB RAM MSP430F6767A Polyphase metering SoC with 6 Sigma-Delta ADCs, LCD, real-time clock, AES, 256KB Flash, 32KB RAM MSP430F6768 Polyphase metering SoC with 6 Sigma-Delta ADCs, LCD, real-time clock, AES, 512KB Flash, 16KB RAM MSP430F67681 Polyphase metering SoC with 6 Sigma-Delta ADCs, LCD, real-time clock, 512KB Flash, 16KB RAM MSP430F67681A Polyphase metering SoC with 6 Sigma-Delta ADCs, LCD, real-time clock, 512KB Flash, 16KB RAM MSP430F6768A Polyphase metering SoC with 6 Sigma-Delta ADCs, LCD, real-time clock, AES, 512KB Flash, 16KB RAM MSP430F6769 Polyphase metering SoC with 6 Sigma-Delta ADCs, LCD, real-time clock, AES, 512KB Flash, 32KB RAM MSP430F67691 Polyphase metering SoC with 6 Sigma-Delta ADCs, LCD, real-time clock, 512KB Flash, 32KB RAM MSP430F67691A Polyphase metering SoC with 6 Sigma-Delta ADCs, LCD, real-time clock, 512KB Flash, 32KB RAM MSP430F6769A Polyphase metering SoC with 6 Sigma-Delta ADCs, LCD, real-time clock, AES, 512KB Flash, 32KB RAM MSP430F6775 Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, AES, 128KB Flash, 16KB RAM MSP430F67751 Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 16KB RAM MSP430F67751A Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 16KB RAM MSP430F6775A Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, AES, 128KB Flash, 16KB RAM MSP430F6776 Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, AES, 256KB Flash, 16KB RAM MSP430F67761 Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, 256KB Flash, 16KB RAM MSP430F67761A Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, 256KB Flash, 16KB RAM MSP430F6776A Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, AES, 256KB Flash, 16KB RAM MSP430F6777 Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, AES, 256KB Flash, 32KB RAM MSP430F67771 Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, 256KB Flash, 32KB RAM MSP430F67771A Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, 256KB Flash, 32KB RAM MSP430F6777A Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, AES, 256KB Flash, 32KB RAM MSP430F6778 Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, AES, 512KB Flash, 16KB RAM MSP430F67781 Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, 512KB Flash, 16KB RAM MSP430F67781A Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, 512KB Flash, 16KB RAM MSP430F6778A Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, AES, 512KB Flash, 16KB RAM MSP430F6779 Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, AES, 512KB Flash, 32KB RAM MSP430F67791 Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, 512KB Flash, 32KB RAM MSP430F67791A Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, 512KB Flash, 32KB RAM MSP430F6779A Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, AES, 512KB Flash, 32KB RAM MSP430FE423 8-MHz metering MCU with 3 16-bit sigma-delta ADCs, 128-segment LCD, 8KB Flash, 256B RAM MSP430FE4232 8-MHz metering MCU with 2 16-bit sigma-delta ADCs, 128-segment LCD, 8KB Flash, 256B RAM MSP430FE423A 8 MHz metering MCU with 3 16-bit Sigma-Delta ADCs, 128-segment LCD, 8KB Flash, 256B RAM MSP430FE4242 8-MHz metering MCU with 2 16-bit sigma-delta ADCs, 128-segment LCD, 12KB Flash, 512B RAM MSP430FE425 8-MHz metering MCU with 3 16-bit sigma-delta ADCs, 128-segment LCD, 16KB Flash, 512B RAM MSP430FE4252 8-MHz metering MCU with 2 16-bit sigma-delta ADCs, 128-segment LCD, 16KB Flash, 512B RAM MSP430FE425A 8-MHz metering MCU with 3 16-bit sigma-delta ADCs, 128-segment LCD, 16KB Flash, 512B RAM MSP430FE427 8-MHz metering MCU with 3 16-bit sigma-delta ADCs, 128-segment LCD, 32KB Flash, 1KB RAM MSP430FE4272 8-MHz metering MCU with 2 16-bit sigma-delta ADCs, 128-segment LCD, 32KB Flash, 1KB RAM MSP430FE427A 8-MHz metering MCU with 3 16-bit sigma-delta ADCs, 128-segment LCD, 32KB Flash, 1KB RAM MSP430FG4250 8 MHz MCU with 16KB Flash, 256B SRAM, 16-bit sigma-delta ADC, 12-bit DAC, 2 OpAmp, 56 seg LCD MSP430FG4260 8 MHz MCU with 24KB Flash, 256B SRAM, 16-bit sigma-delta ADC, 12-bit DAC, 2 OpAmp, 56 seg LCD MSP430FG4270 8 MHz MCU with 32KB Flash, 256B SRAM, 16-bit sigma-delta ADC, 12-bit DAC, 2 OpAmp, 56 seg LCD MSP430FG437 8 MHz MCU with 32KB Flash, 1KB SRAM, 12-bit ADC, Dual DAC, DMA, 3 OpAmp, 128 seg LCD MSP430FG438 8 MHz MCU with 48KB Flash, 2KB SRAM, 12-bit ADC, Dual DAC, DMA, 3 OpAmp, 128 seg LCD MSP430FG439 8 MHz MCU with 60KB Flash, 2KB SRAM, 12-bit ADC, Dual DAC, DMA, 3 OpAmp, 128 seg LCD MSP430FG4616 8 MHz MCU with 92KB Flash, 4KB SRAM, 12-bit ADC, Dual DAC, DMA, 3 OpAmp, 160 seg LCD MSP430FG4617 8 MHz MCU with 92KB Flash, 8KB SRAM, 12-bit ADC, Dual DAC, DMA, 3 OpAmp, 160 seg LCD MSP430FG4618 8 MHz MCU with 116KB Flash, 8KB SRAM, 12-bit ADC, Dual DAC, DMA, 3 OpAmp, 160 seg LCD MSP430FG4619 8 MHz MCU with 120KB Flash, 4KB SRAM, 12-bit ADC, Dual DAC, DMA, 3 OpAmp, 160 seg LCD MSP430FG477 8 MHz MCU with 32KB Flash, 2KB SRAM, 16-bit sigma-delta ADC, Dual DAC, 2 OpAmp, 128 seg LCD MSP430FG478 8 MHz MCU with 48KB Flash, 2KB SRAM, 16-bit sigma-delta ADC, Dual DAC, 2 OpAmp, 128 seg LCD MSP430FG479 8 MHz MCU with 60KB Flash, 2KB SRAM, 16-bit sigma-delta ADC, Dual DAC, 2 OpAmp, 128 seg LCD MSP430FG6425 20 MHz MCU with 64KB Flash, 10KB SRAM, 16-bit Sigma-Delta ADC, dual DAC, DMA, 2 OpAmp, 160 s MSP430FG6426 20 MHz MCU with 128KB Flash, 10KB SRAM, 16-bit Sigma-Delta ADC, dual DAC, DMA, 2 OpAmp, 160 MSP430FG6625 20 MHz MCU with 64KB Flash, 10KB SRAM, 16-bit Sigma-Delta ADC, dual DAC, DMA, 2 OpAmp, 160 s MSP430FG6626 20 MHz MCU with 128KB Flash, 10KB SRAM, 16-bit Sigma-Delta ADC, dual DAC, DMA, 2 OpAmp, 160 seg L MSP430FR2000 16 MHz MCU with 0.5KB FRAM, 0.5KB SRAM, comparator, UART/SPI, timer MSP430FR2032 16 MHz MCU with 8KB FRAM, 1KB SRAM, 10-bit ADC, UART/SPI/I2C, IR logic, timer MSP430FR2033 16 MHz MCU with 16KB FRAM, 2KB SRAM, 10-bit ADC, UART/SPI/I2C, IR logic, timer MSP430FR2100 16 MHz MCU with 1KB FRAM, 0.5KB SRAM, comparator, 10-bit ADC, UART/SPI, timer MSP430FR2110 16 MHz MCU with 2KB FRAM, 1KB SRAM, comparator, 10-bit ADC, UART/SPI, timer MSP430FR2111 16 MHz MCU with 4KB FRAM, 1KB SRAM, comparator, 10-bit ADC, UART/SPI, timer MSP430FR2153 24 MHz MCU with 16KB FRAM, 2KB SRAM, comparator, 12-bit ADC, UART/SPI/I2C, timer MSP430FR2155 24 MHz MCU with 32KB FRAM, 4KB SRAM, comparator, 12-bit ADC, UART/SPI/I2C, timer MSP430FR2310 16 MHz integrated analog microcontroller with 2 KB FRAM, OpAmp, TIA, comparator with DAC, 10-bit ADC MSP430FR2311 16-MHz integrated analog microcontroller with 3.75-KB FRAM, OpAmp, TIA, comparator w/DAC, 10-bit ADC MSP430FR2353 24 MHz 105 C integrated analog microcontroller with 16 KB FRAM, Op-Amps/PGAs, 12-bit DACs, 12-bit AD MSP430FR2355 24-MHz 105-C integrated analog microcontroller with 32-KB FRAM, Op-Amps/PGAs, 12-bit DACs, 12-bit AD MSP430FR2422 16 MHz MCU with 8KB FRAM, 2KB SRAM, 10-bit ADC, UART/SPI/I2C, timer MSP430FR2433 16 MHz MCU with 16KB FRAM, 4KB SRAM, 10-bit ADC, UART/SPI/I2C, timer MSP430FR2475 16 MHz MCU with 32 KB FRAM, 6 KB SRAM, comparator, 12-bit ADC, UART/SPI/I2C, timer MSP430FR2476 16 MHz MCU with 64KB FRAM, 8KB SRAM, comparator, 12-bit ADC, UART/SPI/I2C, timer MSP430FR2512 Capacitive Touch MCU with 4 touch IO (4 sensors), 8KB FRAM, 2KB SRAM, 15 IO, 10-bit ADC MSP430FR2522 Capacitive touch MCU with 8 touch IO (16 sensors), 8KB FRAM, 2KB SRAM, 15 IO, 10-bit ADC MSP430FR2532 Capacitive Touch MCU with 8 touch IO (8 sensors), 8KB FRAM, 1KB SRAM, 15 IO, 10-bit ADC MSP430FR2533 Capacitive Touch MCU with 16 touch IO (24 sensors), 16KB FRAM, 2KB SRAM, 19 IO, 10-bit ADC MSP430FR2632 Capacitive touch MCU with 8 touch IO (16 sensors), 8KB FRAM, 2KB SRAM, 15 IO, 10-bit ADC MSP430FR2633 Capacitive Touch MCU with 16 touch IO (64 sensors), 16KB FRAM, 4KB SRAM, 19 IO, 10-bit ADC MSP430FR2672 Capacitive-touch MCU with 16 I/O (16 sensors), 8-KB FRAM, 2-KB SRAM, 27 I/O and 12-bit ADC MSP430FR2673 Capacitive-touch MCU with 16 I/O (64 sensors), 16-KB FRAM, 4-KB SRAM, 27 I/O and 12-bit ADC MSP430FR2675 Capacitive Touch MCU with 16 touch IO (64 sensors), 32KB FRAM, 6KB SRAM, 43 IO, 12-bit ADC, 105C MSP430FR2676 Capacitive Touch MCU with 16 touch IO (64 sensors), 64KB FRAM, 8KB SRAM, 43 IO, 12-bit ADC, 105C MSP430FR4131 16 MHz MCU with 4KB FRAM, 0.5KB SRAM, 10-bit ADC, LCD, UART/SPI/I2C, IR logic, timer MSP430FR4132 16 MHz MCU with 8KB FRAM, 1KB SRAM, 10-bit ADC, LCD, UART/SPI/I2C, IR logic, timer MSP430FR4133 16 MHz MCU with 16KB FRAM, 2KB SRAM, 10-bit ADC, LCD, UART/SPI/I2C, IR logic, timer MSP430FR5041 16-MHz MCU with 32 KB FRAM, 12-bit high speed 8 MSPS sigma-delta ADC and integrated sensor AFE MSP430FR5043 16-MHz MCU with 64 KB FRAM, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR50431 Ultrasonic Sensing MCU with 64KB FRAM, 12KB RAM, I2C Boot Loader for flow meters MSP430FR5720 8 MHz MCU with 4KB FRAM, 1KB SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer MSP430FR5721 8 MHz MCU with 4KB FRAM, 1KB SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer MSP430FR5722 8 MHz MCU with 8KB FRAM, 1KB SRAM, comparator, UART/SPI/I2C, timer MSP430FR5723 8 MHz MCU with 8KB FRAM, 1KB SRAM, comparator,UART/SPI/I2C, timer MSP430FR5724 8 MHz MCU with 8KB FRAM, 1KB SRAM, comparator, 10-bit ADC, UART/SPI/I2C, timer MSP430FR5725 8 MHz MCU with 8KB FRAM, 1KB SRAM, comparator, 10-bit ADC, UART/SPI/I2C, timer MSP430FR5726 8 MHz MCU with 16KB FRAM, 1KB SRAM, comparator, UART/SPI/I2C, timer MSP430FR5727 8 MHz MCU with 16KB FRAM, 1KB SRAM, comparator, UART/SPI/I2C, timer MSP430FR5728 8 MHz MCU with 16KB FRAM, 1KB SRAM, 10-bit ADC , comparator, UART/SPI/I2C, timer MSP430FR5729 8 MHz MCU with 16KB FRAM, 1KB SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer MSP430FR5730 24 MHz MCU with 4KB FRAM, 1KB SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer MSP430FR5731 24 MHz MCU with 4KB FRAM, 1KB SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer MSP430FR5732 24 MHz MCU with 8KB FRAM, 1KB SRAM, comparator, UART/SPI/I2C, timer MSP430FR5733 24 MHz MCU with 8KB FRAM, 1KB SRAM, comparator, UART/SPI/I2C, timer MSP430FR5734 24 MHz MCU with 8KB FRAM, 1KB SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer MSP430FR5735 24 MHz MCU with 8KB FRAM, 1KB SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer MSP430FR5736 24 MHz MCU with 16KB FRAM, 1KB SRAM, comparator, UART/SPI/I2C, timer MSP430FR5737 24 MHz MCU with 16KB FRAM, 1KB SRAM, comparator, UART/SPI/I2C, timer MSP430FR5738 24 MHz MCU with 16KB FRAM, 1KB SRAM, 10-bit ADC , comparator, UART/SPI/I2C, timer MSP430FR5739 24 MHz MCU with 16KB FRAM, 1KB SRAM, 10-bit ADC , comparator, UART/SPI/I2C, timer MSP430FR5739-EP MSP430FR5739 24 MHz ULP microcontroller with 16 KB FRAM, 1 KB SRAM, 32 IO, 10-bit ADC & comparator MSP430FR5847 16 MHz MCU with 32KB FRAM, 1KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR58471 16 MHz MCU with 32KB FRAM, 1KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5848 16 MHz MCU with 48KB FRAM, 2KB SRAM, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR5849 16 MHz MCU with 64KB FRAM, 2KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5857 16 MHz MCU with 32KB FRAM, 1KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5858 16 MHz MCU with 48KB FRAM, 2KB SRAM, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR5859 16 MHz MCU with 64KB FRAM, 2KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5867 16 MHz MCU with 32KB FRAM, 1KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR58671 16 MHz MCU with 32KB FRAM, 1KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5868 16 MHz MCU with 48KB FRAM, 2KB SRAM, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR5869 16 MHz MCU with 64KB FRAM, 2KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5870 16 MHz MCU with 32KB FRAM, 2KB SRAM, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR5872 16 MHz MCU with 64KB FRAM, 2KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR58721 16 MHz MCU with 64KB FRAM, 2KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5887 Rotary Sensing MCU with extended scan interface, 64KB FRAM, 2KB SRAM  for flow meters MSP430FR5888 Rotary Sensing MCU with extended scan interface, 96KB FRAM, 2KB SRAM for flow meters MSP430FR5889 Rotary Sensing MCU with extended scan interface, 128KB FRAM, 2KB SRAM for flow meters MSP430FR58891 Rotary Sensing MCU with extended scan interface, 128KB FRAM, I2C Bootloader for flow meters MSP430FR5922 16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR59221 16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5947 16 MHz MCU with 32KB FRAM, 1KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR59471 16 MHz MCU with 32KB FRAM, 1KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5948 16 MHz MCU with 48KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5949 16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5957 16 MHz MCU with 32KB FRAM, 1KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5958 16 MHz MCU with 48KB FRAM, 2KB SRAM, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR5959 16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5962 16-MHz MCU with 128-KB FRAM, 8-KB SRAM, low-energy accelerator, AES, 12-bit ADC, DMA and 76 IO MSP430FR5964 16 MHz MCU with 256KB FRAM, 8KB SRAM, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR5967 16 MHz MCU with 32KB FRAM, 1KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5968 16 MHz MCU with 48KB FRAM, 2KB SRAM, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR5969 16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5969-SP Radiation Hardened Mixed-Signal Microcontroller MSP430FR59691 16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5970 16 MHz MCU with 32KB FRAM, 2KB SRAM, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR5972 16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR59721 16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR5986 Rotary Sensing MCU with extended scan interface, 48KB FRAM, AES for flow meters MSP430FR5987 Rotary Sensing MCU with extended scan interface, 64KB FRAM, AES for flow meters MSP430FR5988 Rotary Sensing MCU with extended scan interface, 96KB FRAM, AES for flow meters MSP430FR5989 Rotary Sensing MCU with extended scan interface, 128KB FRAM,AES for flow meters MSP430FR5989-EP 16 MHz ULP microcontroller reaturing 128 KB FRAM, 2 KB SRAM, 48 IO, ADC12, Scan IF, AES MSP430FR59891 Rotary Sensing MCU with extended scan interface, 128KB FRAM, AES, I2C Bootloader for flow meters MSP430FR5992 16-MHz MCU with 128-KB Flash, 8-KB SRAM, 12-bit ADC, comparator, I2C/SPI/UART, HW multiplier MSP430FR5994 16 MHz MCU with 256KB FRAM, 8KB SRAM, LEA, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR59941 16 MHz MCU with 256KB FRAM, 8KB SRAM, LEA, AES, 12-bit ADC , comparator, DMA, 68 IO, eUSCI MSP430FR6005 16-MHz MCU with 128-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR6007 16-MHz MCU with 256-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR6035 16 MHz MCU with 16KB Flash, 2KB SRAM, comparator, I2C/SPI/UART, HW multiplier MSP430FR6037 16 MHz MCU with 256KB FRAM, 8KB SRAM, Low-Energy Accelerator, AES, 12-bit ADC , LCD, DMA and 76 IO MSP430FR60371 16 MHz MCU with 256KB FRAM, 8KB SRAM, Low-Energy Accelerator, LCD, DMA, I2C Bootloader  and 76 IO MSP430FR6041 16-MHz MCU with 32-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR6043 Ultrasonic Sensing MCU with 64KB FRAM, 12KB RAM, LCD for gas and water metering applications MSP430FR60431 16-MHz MCU with 64-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR6045 16-MHz MCU with 128-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR6047 16-MHz MCU with 256-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR60471 Ultrasonic Sensing MCU with 256KB FRAM, 8KB RAM, LCD, I2C Bootloader for flow meters MSP430FR6820 16 MHz MCU with 32KB FRAM, 2KB SRAM, 116 seg LCD, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR6822 16 MHz MCU with 64KB FRAM, 2KB SRAM, 116 seg LCD, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR68221 16 MHz MCU with 64KB FRAM, 2KB SRAM, 116 seg LCD, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR6870 16 MHz MCU with 32KB FRAM, 2KB SRAM, 112 seg LCD, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR6872 16 MHz MCU with 64KB FRAM, 2KB SRAM, 112 seg LCD, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR68721 16 MHz MCU with 64KB FRAM, 2KB SRAM, 112 seg LCD, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR6877 16 MHz MCU with 64KB FRAM, 2KB SRAM, 320 seg LCD, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR6879 16 MHz MCU with 128KB FRAM, 2KB SRAM, 320 seg LCD, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR68791 16 MHz MCU with 128KB FRAM, 2KB SRAM, 320 seg LCD, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR6887 Rotary Sensing MCU with extended scan interface, 64KB FRAM, LCD  for flow meters MSP430FR6888 Rotary Sensing MCU with extended scan interface, 96KB FRAM, LCD  for flow meters MSP430FR6889 Rotary Sensing MCU with extended scan interface, 128KB FRAM, LCD  for flow meters MSP430FR68891 Rotary Sensing MCU with extended scan interface, 128KB FRAM, LCD, I2C Bootloader for flow meter MSP430FR6920 16 MHz MCU with 32KB FRAM, 2KB SRAM, LCD, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR6922 16 MHz MCU with 64KB FRAM, 2KB SRAM, LCD, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR69221 16 MHz MCU with 64KB FRAM, 2KB SRAM, LCD, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR6927 16 MHz MCU with 64KB FRAM, 2KB SRAM, LCD, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR69271 16 MHz MCU with 64KB FRAM, 2KB SRAM, LCD, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR6928 16 MHz MCU with 96KB FRAM, 2KB SRAM, LCD, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR6970 16 MHz MCU with 32KB FRAM, 2KB SRAM, LCD, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR6972 16 MHz MCU with 64KB FRAM, 2KB SRAM, LCD, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR69721 16 MHz MCU with 64KB FRAM, 2KB SRAM, LCD, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR6977 16 MHz MCU with 64KB FRAM, 2KB SRAM, LCD, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR6979 16 MHz MCU with 128KB FRAM, 2KB SRAM, LCD, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR69791 16 MHz MCU with 128KB FRAM, 2KB SRAM, LCD, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FR6987 Rotary Sensing MCU with extended scan interface, 64KB FRAM, AES, LCD for flow meters MSP430FR6988 Rotary Sensing MCU with extended scan interface, 96KB FRAM, AES, LCD  for flow meters MSP430FR6989 Rotary Sensing MCU with extended scan interface, 128KB FRAM, AES, LCD for flow meters MSP430FR69891 16 MHz MCU with 128KB FRAM, 8KB SRAM, LEA, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer MSP430FW423 Rotary Sensing MCU with scan interface, 8KB Flash,256B SRAM for gas and water metering applications MSP430FW425 Rotary Sensing MCU with scan interface, 16KB Flash, 512B SRAM  for flow meters MSP430FW427 Rotary Sensing MCU with scan interface, 32KB Flash 1KB SRAM for gas and water metering applications MSP430FW428 Rotary Sensing MCU with scan interface, 48KB Flash 2KB SRAM for gas and water metering applications MSP430FW429 Rotary Sensing MCU with scan interface, 60KB Flash 2KB SRAM for gas and water metering applications MSP430G2001 16 MHz MCU with 0.5KB FLASH, 128B SRAM, timer MSP430G2101 16 MHz MCU with 1KB Flash, 128B SRAM, timer MSP430G2102 16 MHz MCU with 1KB Flash, 128B SRAM, SPI/I2C, timer MSP430G2111 16 MHz MCU with 1KB Flash, 128B SRAM, timer MSP430G2112 16 MHz MCU with 1KB FRAM, 0.5KB SRAM, comparator, 10-bit ADC, UART/SPI, timer MSP430G2121 16 MHz MCU with 1KB Flash, 128B SRAM, SPI/I2C, timer MSP430G2131 16 MHz MCU with 1KB Flash, 128B SRAM, 10-bit ADC, SPI/I2C, timer MSP430G2132 16 MHz MCU with 1KB Flash, 128B SRAM, 10-bit ADC, SPI/I2C, timer MSP430G2152 16 MHz MCU with 1KB Flash, 128B SRAM, 10-bit ADC, timer, I2C/SPI MSP430G2153 16 MHz MCU with 1KB Flash, 128B SRAM, comparator, timer MSP430G2201 16 MHz MCU with 2KB Flash, 128B SRAM, timer MSP430G2201-Q1 Automotive 16-MHz MCU with 2-kb Flash, 128B SRAM, timer MSP430G2202 16 MHz MCU with 2KB Flash, 256B SRAM, SPI/I2C, timer MSP430G2203 16 MHz MCU with 2KB Flash, 256B SRAM, UART/SPI/I2C, timer MSP430G2210 16-MHz MCU with 2-KB Flash, 128-B SRAM, comparator, timer MSP430G2211 16 MHz MCU with 2KB Flash, 128B SRAM, comparator, timer MSP430G2212 16 MHz MCU with 2KB Flash, 256B SRAM, SPI/I2C, timer MSP430G2213 16 MHz MCU with 2KB Flash, 256B SRAM, comparator, UART/SPI/I2C, timer MSP430G2221 16 MHz MCU with 2KB Flash, 128B SRAM, SPI/I2C, timer MSP430G2230 16 MHz MCU with 2KB Flash, 256B SRAM, 10-bit ADC, SPI/I2C, timer MSP430G2230-EP Enhanced product 16-bit ultra-low-power mixed signal microcontroller, 2KB Flash, 128B RAM MSP430G2231 16 MHz MCU with 2KB Flash, 128B SRAM, 10-bit ADC, SPI/I2C, timer MSP430G2231-EP Enhanced product 16-bit ultra-low-power mixed signal microcontroller, 2KB Flash, 128B RAM MSP430G2231-Q1 Automotive 16-MHz MCU with 2-kb Flash, 128B SRAM, 10-bit ADC, SPI/I2C, timer MSP430G2232 16 MHz MCU with 2KB Flash, 256B SRAM, 10-bit ADC, SPI/I2C, timer MSP430G2233 16 MHz MCU with 2KB Flash, 256B SRAM, comparator, UART/SPI/I2C, timer MSP430G2252 16 MHz MCU with 2KB Flash, 256B SRAM, 10-bit ADC, comparator, SPI/I2C, timer MSP430G2253 16 MHz MCU with 2KB Flash, 256B SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer MSP430G2302 16 MHz MCU with 4KB Flash, 256B SRAM, SPI/I2C, timer MSP430G2302-EP Enhanced product Mixed Signal Microcontroller MSP430G2303 16 MHz MCU with 4KB Flash, 256B SRAM, UART/SPI/I2C, timer MSP430G2312 16 MHz MCU with 4KB Flash, 256B SRAM, comparator, SPI/I2C, timer MSP430G2313 16 MHz MCU with 4KB Flash, 256B SRAM, comparator, UART/SPI/I2C, timer MSP430G2332 16 MHz MCU with 4KB Flash, 256B SRAM, 10-bit ADC, SPI/I2C, timer MSP430G2332-EP Enhanced product Mixed Signal Microcontroller MSP430G2333 16 MHz MCU with 4KB Flash, 256B SRAM, 10-bit ADC, UART/SPI/I2C, timer MSP430G2352 16 MHz MCU with 4KB Flash, 256B SRAM, 10-bit ADC, comparator, SPI/I2C,timer MSP430G2353 16 MHz MCU with 4KB Flash, 256B SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer MSP430G2402 16 MHz MCU with 8KB Flash, 256B SRAM, SPI/I2C, timer MSP430G2403 16 MHz MCU with 8KB Flash, 512B SRAM, UART/SPI/I2C, timer MSP430G2412 16 MHz MCU with 8KB Flash, 256B SRAM, comparator, SPI/I2C, timer MSP430G2413 16 MHz MCU with 8KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer MSP430G2432 16 MHz MCU with 8KB Flash, 256B SRAM, 10-bit ADC, SPI/I2C, timer MSP430G2433 16 MHz MCU with 8KB Flash, 512B SRAM, 10-bit ADC, UART/SPI/I2C, timer MSP430G2444 16 MHz MCU with 8KB Flash, 512B SRAM, 10-bit ADC, UART/SPI/I2C, timer MSP430G2452 16 MHz MCU with 8KB Flash, 256B SRAM, 10-bit ADC, comparator, timer, SPI/I2C MSP430G2453 16 MHz MCU with 8KB Flash, 512B SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer MSP430G2453-Q1 Automotive 16-MHz MCU with 8-kb Flash, 512-B SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer MSP430G2513 16 MHz MCU with 16KB FLASH, 512B SRAM, comparator, UART/SPI/I2C, timer MSP430G2533 16 MHz MCU with 16KB Flash, 512B SRAM, 10-bit ADC, UART/SPI/I2C, timer MSP430G2544 16 MHz MCU with 16KB Flash, 512B SRAM, 10-bit ADC, UART/SPI/I2C, timer MSP430G2553 16 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer MSP430G2553-Q1 Automotive 16-MHz MCU with 16-kb Flash, 512B SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer MSP430G2744 16 MHz MCU with 32KB Flash, 1KB SRAM, 10-bit ADC, UART/SPI/I2C, timer MSP430G2755 16 MHz MCU with 32KB Flash, 2KB SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer MSP430G2855 16 MHz MCU with 48KB Flash, 2KB SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer MSP430G2955 16 MHz MCU with 56KB Flash, 2KB SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer MSP430I2020 16 MHz metering AFE with 2 24-bit sigma-delta ADCs, 2 16-bit timers, 16KB Flash, 1KB RAM MSP430I2021 16-MHz metering AFE with 2 24-bit sigma-delta ADCs, 2 16-bit timers, 32KB Flash, 2KB RAM MSP430I2030 16-MHz metering AFE with 3 24-bit sigma-delta ADCs, 2 16-bit timers, 16KB Flash, 1KB RAM MSP430I2031 16-MHz metering AFE with 3 24-bit sigma-delta ADCs, 2 16-bit timers, 32KB Flash, 2KB RAM MSP430I2040 16-MHz metering AFE with 4 24-bit sigma-delta ADCs, 2 16-bit timers, 16KB Flash, 1KB RAM MSP430I2041 16-MHz metering AFE with 4 24-bit sigma-delta ADCs, 2 16-bit timers, 32KB Flash, 2KB RAM MSP430L092 4 MHz MCU with 2KB ROM, 2KB SRAM, 8-bit ADC, 8-bit DAC, comparator, timer MSP430TCH5E 16 MHz MCU with 16KB Flash, 512B SRAM, haptics-enabled, capacitive touch, 10-bit ADC, UART/SPI/I2
Die & wafer services
MSP430F417-DIE DIE 16-Bit Ultra-Low-Power Microcontroller, 32kB Flash, 1kB RAM, Comparator, 96 Segment LCD MSP430G2252-DIE MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller
Hardware development
MSP-EXP430F5529 MSP430F5529 USB Experimenter’s Board MSP-EXP430FR5739 MSP-EXP430FR5739 experimenter board MSP-EXP430F5529LP MSP430F5529 USB LaunchPad™ development kit MSP-EXP430FR2311 MSP430FR2311 LaunchPad™ development kit MSP-EXP430FR2355 MSP430FR2355 LaunchPad™ development kit MSP-EXP430FR2433 MSP430FR2433 LaunchPad™ development kit MSP-EXP430FR4133 MSP430FR4133 LaunchPad™ development kit MSP-EXP430FR5969 MSP430FR5969 LaunchPad™ development kit MSP-EXP430FR5994 MSP430FR5994 LaunchPad™ Development Kit MSP-EXP430FR6989 MSP430FR6989 LaunchPad™ development kit MSP-EXP430G2ET Value line MSP430™ LaunchPad™ development kit

Release Infomation

MSP430™ Academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSP430 microcontroller portfolio.

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos