OPA2188-Q1 (ACTIVE)

Automotive-Qualified 0.03µV/°C Drift, 6µV Vos, Low-Noise, RRO, 36V, Zero-Drift Op Amp

Automotive-Qualified 0.03µV/°C Drift, 6µV Vos, Low-Noise, RRO, 36V, Zero-Drift Op Amp - OPA2188-Q1
 

Description

The OPAx188-Q1 operational amplifier family uses TI’s proprietary zero drift techniques to provide low offset voltage (25-µV maximum) and near zero-drift over time and temperature. This miniature, high-precision, low-quiescent current amplifier family offers high input impedance and rail-to-rail output swing within 15 mV of the rails. The input common-mode range includes the negative rail. Either single or dual supplies can be used in the range from 4 V to 36 V (±2 V to ±18 V).

The OPA188-Q1 and OPA2188-Q1 are both offered in VSSOP-8. The single-channel version
(OPA188-Q1) is fully specified from –40°C to +125°C, and the dual-channel version (OPA2188-Q1) is fully specified from –40°C to +105°C.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • OPA188-Q1 Device Temperature Grade 1:
      –40°C to +125°C
    • OPA2188-Q1 Device Temperature Grade 2:
      –40°C to +105°C
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C5
  • Wide Supply Range: ±2 V to ±18 V
  • Low Offset Voltage: 25 µV (Maximum)
  • Zero-Drift: 0.03 µV/°C
  • Low Noise: 8.8 nV/√Hz
    • 0.1-Hz to 10-Hz Noise: 0.25 µVPP
  • Excellent DC Precision:
    • PSRR: 142 dB
    • CMRR: 146 dB
    • Open-Loop Gain: 136 dB
  • Gain Bandwidth: 2 MHz
  • Quiescent Current: 510 µA (Maximum)
  • Wide Supply Range: ±2 V to ±18 V
  • Rail-to-Rail Output
  • Input Includes Negative Rail
  • RFI Filtered Inputs

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Precision Op Amps (Vos<1mV)

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Offset Drift (Typ) (uV/C)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
CMRR (Typ) (dB)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Input Bias Current (Max) (pA)
Output Current (Typ) (mA)
Features
Architecture
OPA2188-Q1 OPA188-Q1 OPA2180-Q1 OPA2192-Q1
2    1    2    2   
4    4    4    4.5   
36    36    36    36   
2    2    2    10   
0.8    0.8    0.8    20   
In to V-
Out   
In to V-
Out   
In to V-
Out   
In
Out   
0.025    0.025    0.075    0.025   
0.03    0.03    0.1    0.15   
0.385    0.425    0.45    1   
8.8    8.8    10    5.5   
114    114    114    120   
Automotive    Automotive    Automotive    Automotive   
-40 to 125    -40 to 125    -40 to 125    -40 to 125   
VSSOP    VSSOP    VSSOP    VSSOP   
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)    8VSSOP: 15 mm2: 4.9 x 3(VSSOP)    8VSSOP: 15 mm2: 4.9 x 3(VSSOP)    8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
850    1400    1000    20   
18    18    18    65   
EMI Hardened
Zero Drift   
EMI Hardened
Zero Drift   
EMI Hardened
Zero Drift   
EMI Hardened
High Cload Drive   
CMOS    CMOS    CMOS    CMOS   

Other qualified versions of OPA2188-Q1

Version Part Number Definition
Catalog OPA2188 TI's standard catalog product