OPA2188 (ACTIVE) 0.03µV/°C, 6µV Vos, Low Noise, Rail-to-Rail Output, 36V Zero-Drift Operational Amplifier

 

Models (3)

Title Category Type Size (KB) Date Views
OPA188 TINA-TI Reference Design (Rev. B) TINA-TI Reference Design TSC 293 KB 07 Feb 2019 0 views
OPA188 PSpice Model (Rev. A) PSpice Model ZIP 15 KB 07 Feb 2019 0 views
OPA188 TINA-TI Spice Model (Rev. B) TINA-TI Spice Model ZIP 10 KB 07 Feb 2019 0 views

Design kits & evaluation modules (3)

Name Part# Type
DIP Adapter Evaluation Module DIP-ADAPTER-EVM Evaluation Modules & Boards
Universal Do-It-Yourself (DIY) Amplifier Circuit Evaluation Module DIYAMP-EVM Evaluation Modules & Boards
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Development tools (13)

Name Part# Type
Analog engineer's calculator ANALOG-ENGINEER-CALC Calculation Tools
Noise Calculator, Generator and Examples OPAMP-NOISECALC Calculation Tools
Bridge amplifier circuit CIRCUIT060006 Circuit Design & Simulation
Full-wave rectifier circuit CIRCUIT060008 Circuit Design & Simulation
Half-wave rectifier circuit CIRCUIT060009 Circuit Design & Simulation
High-side current sensing with discrete difference amplifier circuit CIRCUIT060005 Circuit Design & Simulation
Low-noise and long-range PIR sensor conditioner circuit CIRCUIT060004 Circuit Design & Simulation
Low-side, bidirectional current-sensing circuit CIRCUIT060007 Circuit Design & Simulation
PWM generator circuit CIRCUIT060010 Circuit Design & Simulation
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation
Single-supply, low-side, unidirectional current-sensing crcuit CIRCUIT060001 Circuit Design & Simulation
Temperature sensing with NTC thermistor circuit CIRCUIT060002 Circuit Design & Simulation
Temperature sensing with PTC thermistor circuit CIRCUIT060003 Circuit Design & Simulation