OPA2180 (ACTIVE)

0.1 uV/°C DRIFT, Low Noise, Rail-to-Rail Output, 36V Zero-Drift Op Amp

0.1 uV/°C DRIFT, Low Noise, Rail-to-Rail Output, 36V Zero-Drift Op Amp - OPA2180
 

Description

The OPA180, OPA2180, and OPA4180 operational amplifiers use zero-drift techniques to simultaneously provide low offset voltage (75 µV), and near zero-drift over time and temperature. These miniature, high-precision, low quiescent current amplifiers offer high input impedance and rail-to-rail output swing within 18 mV of the rails. The input common-mode range includes the negative rail. Either single or dual supplies can be used in the range of 4.0 V to 36 V (±2 V to ±18 V).

The dual version is offered in VSSOP-8 and SOIC-8 packages. The quad is offered in SOIC-14 and TSSOP-14 packages. All versions are specified for operation from –40°C to 105°C.

Features

  • Low Offset Voltage: 75 µV (max)
  • Zero-Drift: 0.1 µV/°C
  • Low Noise: 10 nV/√Hz
  • Very Low 1 / f Noise
  • Excellent DC Precision:
    • PSRR: 126 dB
    • CMRR: 114 dB
    • Open-Loop Gain (AOL): 120 dB
  • Quiescent Current: 525 µA (max)
  • Wide Supply Range: ±2 V to ±18 V
  • Rail-to-Rail Output:
    Input Includes Negative Rail
  • Low Bias Current: 250 pA (typ)
  • RFI Filtered Inputs
  • MicroSIZE Packages

View more

Parametrics Compare all products in Precision Op Amps (Vos<1mV)

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Offset Drift (Typ) (uV/C)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
CMRR (Typ) (dB)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Input Bias Current (Max) (pA)
Output Current (Typ) (mA)
Features
Architecture
OPA2180 OPA2180-Q1 OPA2187 OPA2188 OPA2189
2    2    2    2    2   
4    4    4.5    4    4.5   
36    36    36    36    36   
2    2    0.55    2    14   
0.8    0.8    0.2    0.8    20   
In to V-
Out   
In to V-
Out   
In to V-
Out   
In to V-
Out   
In to V-
Out   
0.075    0.075    0.01    0.025    0.003   
0.1    0.1    0.005    0.03    0.005   
0.45    0.45    0.1    0.385    1.3   
10    10    20    8.8    5.2   
114    114    114    114    168   
Catalog    Automotive    Catalog    Catalog    Catalog   
-40 to 105    -40 to 105    -40 to 125    -40 to 105    -40 to 125   
SOIC
VSSOP   
VSSOP    SOIC
VSSOP   
SOIC
VSSOP   
SOIC
VSSOP   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)    8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
1000    1000    350    850    300   
18    18    30    18    65   
EMI Hardened
Zero Drift   
EMI Hardened
Zero Drift   
EMI Hardened
Zero Drift   
EMI Hardened
Zero Drift   
EMI Hardened
High Cload Drive
Zero Drift   
CMOS    CMOS    CMOS    CMOS    CMOS   

Other qualified versions of OPA2180

Version Part Number Definition
Automotive OPA2180-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

WEBENCH® Designer OPA2180

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 4.5 to 36.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 105.0 °C