DS90UH981-Q1

ACTIVE

4K DSI to FPD-Link IV bridge serializer with HDCP

DS90UH981-Q1

ACTIVE

Product details

Applications In-vehicle Infotainment (IVI) Input compatibility DSI Function Serializer Output compatibility FPD-Link IV LVDS Color depth (bpp) 30 Parallel video bandwidth (per port) (max) (Gbps) 10 Serial video bandwidth (per port) (max) (Gbps) 10.4 Features CRC, Coax or STP, Flexible GPIOs, HDCP, I2C Config, Line Fault Detection, Pattern Generation, Ultra-Low Data and Control Path Latency Signal conditioning Adaptive Equalizer EMI reduction LVDS Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
Applications In-vehicle Infotainment (IVI) Input compatibility DSI Function Serializer Output compatibility FPD-Link IV LVDS Color depth (bpp) 30 Parallel video bandwidth (per port) (max) (Gbps) 10 Serial video bandwidth (per port) (max) (Gbps) 10.4 Features CRC, Coax or STP, Flexible GPIOs, HDCP, I2C Config, Line Fault Detection, Pattern Generation, Ultra-Low Data and Control Path Latency Signal conditioning Adaptive Equalizer EMI reduction LVDS Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
VQFNP (RTD) 64 81 mm² (9 mm × 9 mm)
  • Single or dual port MIPI DSI receiver
    • Compliant to D-PHY v1.2 and DSI v1.3.1
    • Packed 16/18/24/30-bit RGB and 16-bit YCbCr
    • Loosely packed 18-bit RGB and 20-bit 4:2:2
    • 1 clock lane and 1-4 configurable data lanes per D-PHY Port
    • Up to 2.5 Gbps/lane with skew calibration
    • Supports data lane swap and polarity inversion
    • Supports both burst and non-burst mode
    • SuperFrame Unpacking Capability
    • Suitable for 4K at 60Hz video resolution
  • FPD-Link IV interface
    • Supports 10.8/6.75/3.375Gbps per channel; Up to 21.6Gbps over dual channels
    • Coax/STP interconnect support
    • Port Splitting to enable Y-cable interfaces
  • Ultra-low latency control channel
    • Two I2C up to 1MHz (up to 3.4MHz for local bus access)
    • High speed GPIOs
  • Backwards compatible
    • Integrated HDCP v1.4 with on-chip keys
    • 720P 92x and 1080P/2K 94x product families
    • ADAS 936, 954, 960, 962, 9702, 9722 deserializers
  • Security and diagnostics
    • Voltage and temperature monitoring
    • Line Fault Detection
    • BIST and pattern generation
    • CRC and error diagnostics
    • Unique ID for counterfeit protection
    • ECC on control bits
  • Advanced link robustness and EMC control
    • Data scrambling
    • Spread spectrum clocking generation (SSCG)
  • Low power operation
    • 1.8V and 1.1V dual power supply
  • AEC-Q100 qualified for automotive applications
    • AEC-Q100 grade-level 2: −40℃ to +105℃
    • 64 pin QFN Wettable flanks 9mm x 9mm
    • ISO 10605 and IEC 61000-4-2 ESD compliant
  • Single or dual port MIPI DSI receiver
    • Compliant to D-PHY v1.2 and DSI v1.3.1
    • Packed 16/18/24/30-bit RGB and 16-bit YCbCr
    • Loosely packed 18-bit RGB and 20-bit 4:2:2
    • 1 clock lane and 1-4 configurable data lanes per D-PHY Port
    • Up to 2.5 Gbps/lane with skew calibration
    • Supports data lane swap and polarity inversion
    • Supports both burst and non-burst mode
    • SuperFrame Unpacking Capability
    • Suitable for 4K at 60Hz video resolution
  • FPD-Link IV interface
    • Supports 10.8/6.75/3.375Gbps per channel; Up to 21.6Gbps over dual channels
    • Coax/STP interconnect support
    • Port Splitting to enable Y-cable interfaces
  • Ultra-low latency control channel
    • Two I2C up to 1MHz (up to 3.4MHz for local bus access)
    • High speed GPIOs
  • Backwards compatible
    • Integrated HDCP v1.4 with on-chip keys
    • 720P 92x and 1080P/2K 94x product families
    • ADAS 936, 954, 960, 962, 9702, 9722 deserializers
  • Security and diagnostics
    • Voltage and temperature monitoring
    • Line Fault Detection
    • BIST and pattern generation
    • CRC and error diagnostics
    • Unique ID for counterfeit protection
    • ECC on control bits
  • Advanced link robustness and EMC control
    • Data scrambling
    • Spread spectrum clocking generation (SSCG)
  • Low power operation
    • 1.8V and 1.1V dual power supply
  • AEC-Q100 qualified for automotive applications
    • AEC-Q100 grade-level 2: −40℃ to +105℃
    • 64 pin QFN Wettable flanks 9mm x 9mm
    • ISO 10605 and IEC 61000-4-2 ESD compliant

DS90UH981-Q1 is a MIPI DSI to FPD-Link III/IV bridge device. In conjunction with an FPD-Link IV deserializer, the chipset provides a high-speed serialized interface over low-cost 50Ω coax or STP cables. The DS90UH981-Q1 is a D-PHY v1.2 compliant device that serializes a MIPI DSI input supporting video resolutions including 4K with 30-bit color depth. The FPD-Link IV interface supports video and audio data transmission and full duplex control, including I2C and GPIO data over a single channel or dual channels. Consolidation of video data and control over two FPD-Link IV lanes reduces the interconnect size and weight and simplifies system design. EMI is minimized by the use of low voltage differential signaling, data scrambling, SSCG, and randomization. In backward compatible mode, the devices supports up to 720p and 1080p resolutions with 24-bit color depth over a single/dual link as well as HDCP v1.4 support when paired with an HDCP-capable deserializer. In ADAS compatible mode, the device is interoperable with 936, 95x, 96x & 97x deserializers supporting resolutions up to 8MP+/40fps.

DS90UH981-Q1 is a MIPI DSI to FPD-Link III/IV bridge device. In conjunction with an FPD-Link IV deserializer, the chipset provides a high-speed serialized interface over low-cost 50Ω coax or STP cables. The DS90UH981-Q1 is a D-PHY v1.2 compliant device that serializes a MIPI DSI input supporting video resolutions including 4K with 30-bit color depth. The FPD-Link IV interface supports video and audio data transmission and full duplex control, including I2C and GPIO data over a single channel or dual channels. Consolidation of video data and control over two FPD-Link IV lanes reduces the interconnect size and weight and simplifies system design. EMI is minimized by the use of low voltage differential signaling, data scrambling, SSCG, and randomization. In backward compatible mode, the devices supports up to 720p and 1080p resolutions with 24-bit color depth over a single/dual link as well as HDCP v1.4 support when paired with an HDCP-capable deserializer. In ADAS compatible mode, the device is interoperable with 936, 95x, 96x & 97x deserializers supporting resolutions up to 8MP+/40fps.

Download View video with transcript Video
Request more information

The full data sheet and additional resources are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DS90UH981-Q1 4K DSI to FPD-Link IV Bridge Serializer With HDCP datasheet PDF | HTML Feb 22, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90UH981-Q1EVM — DS90UH981-Q1 DSI to FPD-Link IV bridge serializer evaluation module

The DS90Ux981-Q1EVM is an evaluation module for evaluating the DS90Ux981-Q1 MIPI DSI to FPD-Link IV serializer.  The DS90Ux981-Q1 supports ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The 2 MIPI DSI port input is compatible with MIPI DSI v1.3.1 and DPHY v1.2 (...)
Supported products & hardware
Evaluation board

DS90UH981-Q1MEVM — DS90UH981-Q1 DSI to FPD-Link IV bridge serializer evaluation module

The DS90Ux981-Q1MEVM is an evaluation module for evaluating the DS90Ux981-Q1 MIPI DSI to FPD-Link IV serializer.  The DS90Ux981-Q1 supports ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The 2 MIPI DSI port input is compatible with MIPI DSI v1.3.1 and DPHY (...)
Supported products & hardware
Support software

ALP-PROFILE-UPDATE — Analog LaunchPad Profile Update Software

ALP Profile Update contains latest fixes and updates to ALP profiles. If you are installing for the first time please install ALP Profile Update after installing ALP Framework.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFNP (RTD) 64 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos