The ADS85x8 contain eight low-power, 12-, 14-, or 16-bit, successive approximation register (SAR)-based analog-to-digital converters (ADCs) with true bipolar inputs. These channels are grouped in four pairs, thus allowing simultaneous high-speed signal acquisition of up to 650 kSPS.
The devices support selectable parallel or serial interface with daisy-chain capability. The programmable reference allows handling of analog input signals with amplitudes up to ±12 V.
The ADS85x8 family supports an auto-sleep mode for minimum power dissipation and is available in both 64-pin VQFN and LQFP packages. The entire family is specified over a temperature range of –40°C to +125°C.
All trademarks are the property of their respective owners.
Resolution (Bits) |
Sample Rate (Max) (kSPS) |
Number of input channels |
Interface |
Operating temperature range (C) |
Package Group |
Approx. price (US$) |
Power consumption (Typ) (mW) |
Package size: mm2:W x L (PKG) |
Architecture |
Input type |
Multi-channel configuration |
Reference mode |
Features |
Input range (Max) (V) |
Input range (Min) (V) |
Analog voltage AVDD (Min) (V) |
Analog voltage AVDD (Max) (V) |
Digital supply (Min) (V) |
Digital supply (Max) (V) |
INL (Max) (+/-LSB) |
SINAD (dB) |
SNR (dB) |
THD (Typ) (dB) |
Rating |
ADS8568 | ADS8528 | ADS8548 | ADS8584S | ADS8588H | ADS8588S |
---|---|---|---|---|---|
16 | 12 | 14 | 16 | 16 | 16 |
500 | 650 | 600 | 330 | 500 | 200 |
8 | 8 | 8 | 4 | 8 | 8 |
Parallel SPI |
Parallel SPI |
Parallel SPI |
Byte-Wide Parallel SPI |
Byte-Wide Parallel SPI |
Byte-Wide Parallel SPI |
-40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 |
LQFP | 64
VQFN | 64 |
LQFP | 64
VQFN | 64 |
LQFP | 64
VQFN | 64 |
LQFP | 64 | LQFP | 64 | LQFP | 64 |
11.75 | 1ku | 4.75 | 1ku | 10.00 | 1ku | 8.00 | 1ku | 15.00 | 1ku | 13.00 | 1ku |
335 | 335 | 335 | 54.5 | 88.5 | 88.5 |
64LQFP: 144 mm2: 12 x 12 (LQFP | 64)
64VQFN: 81 mm2: 9 x 9 (VQFN | 64) |
64LQFP: 144 mm2: 12 x 12 (LQFP | 64)
64VQFN: 81 mm2: 9 x 9 (VQFN | 64) |
64LQFP: 144 mm2: 12 x 12 (LQFP | 64)
64VQFN: 81 mm2: 9 x 9 (VQFN | 64) |
64LQFP: 144 mm2: 12 x 12 (LQFP | 64) | 64LQFP: 144 mm2: 12 x 12 (LQFP | 64) | 64LQFP: 144 mm2: 12 x 12 (LQFP | 64) |
SAR | SAR | SAR | SAR | SAR | SAR |
Single-Ended | Single-Ended | Single-Ended | Single-Ended | Single-Ended | Single-Ended |
Simultaneous Sampling | Simultaneous Sampling | Simultaneous Sampling | Simultaneous Sampling | Simultaneous Sampling | Simultaneous Sampling |
Ext Int |
Ext Int |
Ext Int |
Ext Int |
Ext Int |
Ext Int |
Daisy-Chainable Oscillator |
Daisy-Chainable Oscillator |
Daisy-Chainable Oscillator |
Oscillator Over-Voltage Protection PGA |
Oscillator Over-Voltage Protection PGA |
Oscillator Over-Voltage Protection PGA |
12 | 12 | 12 | 10 | 10 | 10 |
-12 | -12 | -12 | -10 | -10 | -10 |
4.5 | 4.5 | 4.5 | 4.75 | 4.75 | 4.75 |
5.5 | 5.5 | 5.5 | 5.25 | 5.25 | 5.25 |
2.7 |