OPA4197 36-V, Precision, Rail-to-Rail Input Output, Low Offset Voltage Op Amp | TI.com

OPA4197 (ACTIVE)

36-V, Precision, Rail-to-Rail Input Output, Low Offset Voltage Op Amp

36-V, Precision, Rail-to-Rail Input Output, Low Offset Voltage Op Amp - OPA4197
 

Description

The OPAx197 family (OPA197, OPA2197, and OPA4197) is a new generation of 36-V operational amplifiers.

These devices offer outstanding dc precision and ac performance, including rail-to-rail input/output, low offset (±25 µV, typical), low offset drift (±0.25 µV/°C, typ), and 10-MHz bandwidth.

Unique features such as differential input-voltage range to the supply rail, high output current (±65 mA), high capacitive load drive of up to 1 nF, and high slew rate (20 V/µs) make the OPA197 a robust, high-performance operational amplifier for high-voltage, industrial applications.

The OPA197 family of op amps is available in standard packages and is specified from –40°C to +125°C.

Features

  • Low Offset Voltage: ±100 µV (Maximum)
  • Low Offset Voltage Drift: ±2.5 µV/°C (Maximum)
  • Low Noise: 5.5 nV/√Hz at 1 kHz
  • High Common-Mode Rejection: 120 dB (Minimum)
  • Low Bias Current: ±5 pA (Typical)
  • Rail-to-Rail Input and Output
  • Wide Bandwidth: 10-MHz GBW
  • High Slew Rate: 20 V/µs
  • Low Quiescent Current: 1 mA per Amplifier (Typical)
  • Wide Supply: ±2.25 V to ±18 V, +4.5 V to +36 V
  • EMI- and RFI-Filtered Inputs
  • Differential Input Voltage Range to Supply Rail
  • High Capacitive Load Drive Capability: 1 nF
  • Industry Standard Packages:
    • Single in SOIC-8, SOT-5, and VSSOP-8
    • Dual in SOIC-8 and VSSOP-8
    • Quad in SOIC-14 and TSSOP-14

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Precision op amps (Vos<1mV)

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Offset Drift (Typ) (uV/C)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
CMRR (Typ) (dB)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Input Bias Current (Max) (pA)
Output Current (Typ) (mA)
Features
Architecture
OPA4197 OPA4191 OPA4192 OPA4196
4     4     4     4    
4.5     4.5     4.5     4.5    
36     36     36     36    
10     2.5     10     2.5    
20     5.5     20     5.5    
In
Out    
Out     In
Out    
In
Out    
0.1     0.025     0.025     0.1    
0.5     0.15     0.15     0.5    
1     0.14     1     0.14    
5.5     15     5.5     15    
140     140     120     140    
Catalog     Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125     -40 to 125    
SOIC | 14
TSSOP | 14    
SOIC | 14     SOIC | 14
TSSOP | 14    
SOIC | 14    
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)     14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
20     20     20     20    
65     65     65     65    
EMI Hardened
High Cload Drive    
EMI Hardened
High Cload Drive
Small Size    
EMI Hardened
High Cload Drive    
EMI Hardened
High Cload Drive    
CMOS     CMOS     CMOS     CMOS