SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Table 5-24 shows configuration pins assignment to functions when boot mode is the eMMC Boot using a UDA boot mode (BOOTMODE[6:3]=1000b). Note that eMMC Boot using alternate eMMC Boot (BOOTMODE[6:3]=1001b) does not have any extra bootmode configuration fields. See Section 5.4.4.1 for more information.
| eMMC Boot Configuration Fields | |||
|---|---|---|---|
| BOOTMODE Pins | Field | Value | Description |
| 9 (13(1)) | Port | 0 | MMCSD Port 0 (8 bit width). This bit must be set to 0 |
| 1 | Reserved | ||
| 7 | FS/Raw | 0 | Filesystem mode |
| 1 | Raw Mode | ||
MMC Port 0 has no pin mux because the pins are dedicated.