SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Whenever link goes from connected to disconnected state, the PCIe subsystem requires re-initialization based on the events occurring in PCIe core. A request for reset is typically going to be issued and will manifest as a reset request interrupt. Since loopback requires transitions through link connect and disconnect, it will generate reset request interrupts. Typically, issuing the warm reset (module reset for CBA) would be sufficient.