SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
| Instance | MAIN | MCU | WKUP |
|---|---|---|---|
| R5FSS0_COMMON0 | ✓ |
| Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
|---|---|---|---|---|---|
| R5FSS0_COMMON0 | R5FSS0_COMMON0_commrx_level_0_0 | R5FSS0_CORE0_intr_90 | R5FSS0_CORE0 | R5FSS0_COMMON0 interrupt request | level |
| R5FSS0_COMMON0 | R5FSS0_COMMON0_commtx_level_0_0 | R5FSS0_CORE0_intr_91 | R5FSS0_CORE0 | R5FSS0_COMMON0 interrupt request | level |
| R5FSS0_COMMON0 | R5FSS0_COMMON0_ecc_de_to_esm_0_0 | ESM0_esm_lvl_event_211 | ESM0 | R5FSS0_COMMON0 interrupt request | level |
| R5FSS0_COMMON0 | R5FSS0_COMMON0_ecc_se_to_esm_0_0 | ESM0_esm_lvl_event_212 | ESM0 | R5FSS0_COMMON0 interrupt request | level |