SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Setting the pause bit in the Channel N Control Register (<RCHANRT[a]_RRT_CTL > [29] RX_PAUSE) will suspend the channel from arbitration resulting in a halting of the flow of data. Clearing this bit will cause the channel to be added back into the arbitration list. Pausing a channel has no other destructive side effects (other than potentially overflowing trigger events.