SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
This device supports an Arm® CoreSight™ compliant four-channel programmable on-chip Cross Triggering network. In addition to the four-channel on-chip network, this device implements two channels of product level triggering via the EMU0 and EMU1 device pins.
Conceptually, each channel of Cross Triggering can be viewed as mapping of a user-defined set of events to a user-defined set of actions, where the occurrence of any event in the set-of-events results in the generation of the set-of-actions. Table 13-7 provides a domain-level summary of the supported events and actions.
| Domain | Events | Actions |
|---|---|---|
| Product-Level | Zero detected on EMU0 input pin | EMU0 output pin driven to Zero |
| Zero detected on EMU1 input pin | EMU1 output pin driven to Zero | |
| SoC Debug | TBR Acquisition Complete | TPIU insert trigger packet |
| TBR Embedded buffer is full | TPIU start flush process | |
| System reset asserted | TBR insert trigger packet | |
| Bus Probe-n match | TBR start flush process | |
| STM write to a TRIG location | Bus Probe-n Start | |
| STM write to a trigger-enabled stimulus port | Bus Probe-n Stop | |
| R5FSS0 | R5FSS0 has halted | R5FSS0 – halt request |
| PMU generated interrupt | R5FSS0 – resume request | |
| ETM Trigger outputs | ETM Trigger inputs | |
| MCU_R5FSS0 | MCU_R5FSS0 has halted | MCU_R5FSS0 - halt request |
| PMU generated interrupt | MCU_R5FSS0 - resume request | |
| ETM External Out (EXTOUT) trigger | ETM External In (EXTIN) trigger | |
| WKUP_R5FSS0 | WKUP_R5FSS0 has halted | WKUP_R5FSS0 – halt request |
| PMU generated interrupt | WKUP_R5FSS0 – resume request | |
| ETM External Out (EXTOUT) trigger | ETM External In (EXTIN) trigger | |
| A53SS0 | A53SS0 core-n has halted | A53SS0 core-n – halt request |
| PMU generated interrupt | A53SS0 core-n – resume request | |
| ETM generated trigger | CTI interrupt | |
| -- | ETM External In (EXTIN) trigger | |
| C7XSS0/1 | C7XSS0 core has halted | C7XSS0 core - halt request |
| -- | C7XSS0 core - resume request | |
| C7XSS0 AET External Out trigger | C7XSS0 AET External In trigger |