SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The key registers used to configure the event-trigger submodule are shown in Table 12-294:
| Acronym | Register Description | Address Offset | Shadowed |
|---|---|---|---|
| EPWM_ETSEL | Event-Trigger Selection Register | 32h | No |
| EPWM_ETPS | Event-Trigger Prescale Register | 34h | No |
| EPWM_ETFLG | Event-Trigger Flag Register | 36h | No |
| EPWM_ETCLR | Event-Trigger Clear Register | 38h | No |
| EPWM_ETFRC | Event-Trigger Force Register | 3Ah | No |