SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
All interrupts that are generated by the R5FSS are summarized in R5FSS0/1 Hardware Requests, along with their mapping. They can be divided into the following groups:
Interrupt outputs: FPIXCm, FPUFCm, FPOFCm, FPDZCm, FPIDCm, and FPIOCm from R5F are not connected. Consequently, the only way to check the status of the cumulative exception status flags is by reading the FPSCR register.