SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The pixel bit color mapping for the DSITX input interfaces are as shown in Figure 12-161. This matches with the pixel bit mapping on the output of DISPC for the supported formats.
Figure 12-571 DSI Pixel Mapping On The DSI-DPI Interface| DSITX DPI Pixel Format | DISPC VPOUT Pixel Format(1) DSS0_VP_CONTROL[10-8] DATALINES Register Field Setting | DPI Interface Support | SDI Interface Support |
|---|---|---|---|
| RGB565 | 16-bit (DATALINES = 0x1) | Supported | Supported |
| RGB666 | 18-bit (DATALINES = 0x2) | Supported | Supported |
| RGB666lp | N/A | Not Supported | Not Supported |
| RGB888 | 24-bit (DATALINES = 0x3) | Supported | Supported |
| RGB10 | 30-bit (DATALINES = 0x4) | Supported | Not Supported |
| RGB12 | 36-bit (DATALINES = 0x5) | Supported | Not Supported |
| YcbCr422 8-bit | N/A | Not Supported | Not Supported |
| YCbCr420 12-bit | N/A | Not Supported | Not Supported |