SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
SYSCLK0 is divided by 4 and then send out of the device as a LVCMOS clock signal (SYSCLKOUT0). This signal can be used to test if the specific device clock is functioning or not.
SYSCLKOUT0 cannot be used as a clock source for external devices on the board.