SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
| Instance | MAIN | MCU | WKUP |
|---|---|---|---|
| DEBUGSS0 | ✓ |
| Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
|---|---|---|---|---|---|
| DEBUGSS0 | DEBUGSS0_aqcmpintr_level_0 | GICSS0_spi_201 | GICSS0 | DEBUGSS0 interrupt request | level |
| DEBUGSS0 | DEBUGSS0_aqcmpintr_level_0 | R5FSS0_CORE0_intr_201 | R5FSS0_CORE0 | DEBUGSS0 interrupt request | level |
| DEBUGSS0 | DEBUGSS0_aqcmpintr_level_0 | WKUP_R5FSS0_CORE0_intr_201 | WKUP_R5FSS0_CORE0 | DEBUGSS0 interrupt request | level |
| DEBUGSS0 | DEBUGSS0_aqcmpintr_level_0 | MCU_R5FSS0_CORE0_cpu0_intr_201 | MCU_R5FSS0_CORE0 | DEBUGSS0 interrupt request | level |
| DEBUGSS0 | DEBUGSS0_aqcmpintr_level_0 | C7X256V0_CLEC_gic_spi_201 | C7X256V0_CLEC | DEBUGSS0 interrupt request | level |
| DEBUGSS0 | DEBUGSS0_aqcmpintr_level_0 | C7X256V1_CLEC_gic_spi_201 | C7X256V1_CLEC | DEBUGSS0 interrupt request | level |
| DEBUGSS0 | DEBUGSS0_ctm_level_0 | GICSS0_spi_202 | GICSS0 | DEBUGSS0 interrupt request | level |
| DEBUGSS0 | DEBUGSS0_ctm_level_0 | R5FSS0_CORE0_intr_202 | R5FSS0_CORE0 | DEBUGSS0 interrupt request | level |
| DEBUGSS0 | DEBUGSS0_ctm_level_0 | WKUP_R5FSS0_CORE0_intr_202 | WKUP_R5FSS0_CORE0 | DEBUGSS0 interrupt request | level |
| DEBUGSS0 | DEBUGSS0_ctm_level_0 | MCU_R5FSS0_CORE0_cpu0_intr_202 | MCU_R5FSS0_CORE0 | DEBUGSS0 interrupt request | level |
| DEBUGSS0 | DEBUGSS0_ctm_level_0 | C7X256V0_CLEC_gic_spi_202 | C7X256V0_CLEC | DEBUGSS0 interrupt request | level |
| DEBUGSS0 | DEBUGSS0_ctm_level_0 | C7X256V1_CLEC_gic_spi_202 | C7X256V1_CLEC | DEBUGSS0 interrupt request | level |
| DEBUGSS0 | DEBUGSS0_davdma_level_0 | DMASS0_INTAGGR_0_intaggr_levi_pend_27 | DMASS0_INTAGGR_0 | DEBUGSS0 interrupt request | level |
| DEBUGSS0 | DEBUGSS0_davdma_level_0 | USB0_trace_inep_pkt_buff_avail_0 | USB0 | DEBUGSS0 interrupt request | level |