Deep-learning
Matrix Multiply Accelerator (MMA), up to 2 TOPS
L1 memory architecture
32KB I-cache
64KB D-cache
L2 memory architecture
Repurposing of
its L2/EL2 embedded memory for use by SOC resources when
C7x/MMA/DRU are disabled
1.25MB L2 with
ECC protection on L2 SRAM
Unified Memory
Controller (UMC) facilitates L2 SRAM accesses from CPU and SOC
(DMAs) as well as EMIF accesses from CPU.
DRU (DMA engine)
integrated that facilitates data transfer between L2, VPAC and
EMIF.
Data
compression support
Event bus
interface integrates with SOC DMSS
Tightly
coupled with C7x/MMA (DRU is not available for use when
the C7x/MMA is disabled)
Interrupts
Local event
controller (CLEC) integrated within CorePac for routing and
handling of DRU interrupts, CPU generated IPC events to SOC,
interrupts coming from SOC
Security
Support for C7x
Authenticated Boot. Security is in-context during boot to
facilitate the authentication and loading of the C7x image.
The C7x L2 SRAM
(UMC) should not be used for storing security content as there
is no protection of UMC memory from C7x itself. In a threat
scenario, the C7x can be activated if in reset to execute
malicious code to access data in UMC thereby defeating a
protection for security data in UMC.
No security
should be inferred from DRU as this IP is out of scope for
security.
TrustZone debug
controls (DBGEN, NIDEN, SPIDEN, SPNIDEN) are supported
Safety
Support for
reporting safety errors to SOC via interrupt
Debug
Independent debug
interface supporting access to embedded features
Debug features
include: Core debug, Advanced Event Triggering, Trace, CTSETs,
and an embedded CP Tracer Aggregator with bus probes on internal
memory interfaces
Power Management
support for
granular gated clock domains to support low power modes and to
support memory interface utilization while IP disabled.
Advanced SOC
Integration
Dedicated PLL for
full flexibility in performance and power trade-offs