SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
PLLTS16FFCLAFRACF2 has calibration feature. The calibration settings are done via <PLL_Name>_CAL_CTRL register. The calibration status can be monitored by reading <PLL_Name>_CAL_STAT register. For more information about device-specific information about calibration feature, see Table 6-48.