SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Other supported device types interact with the GPMC through the NOR interface protocol.
FPGA (Field-Programmable Gate Array) is a low-power integrated circuit based on an array of programmable logic blocks.
pSRAM (pseudo-static random access memory) is a low-power memory device. pSRAM is based on the DRAM cell with internal refresh and address control features, and interfaces as a synchronous NOR flash. It has synchronous write capability.