SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The following programming model explains how to program the module to transmit an IrDA 60-byte frame with no parity, baud rate = 1.152 Mpbs, and FIFOs disabled.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Disable UART mode | UART_MDR1[2-0] MODE_SELECT | 0x7 |
| Grant access to the UART_DLL and UART_DLH registers | UART_LCR[7-0] | 0x80 |
| Load the baud rate (115.2 kbps) | UART_DLL[7-0] CLOCK_LSB | 0x01 |
| UART_DLH[5-0] CLOCK_MSB | 0x00 | |
| Set SIR mode | UART_MDR1[2-0] MODE_SELECT | 0x4 |
| Disable access to the UART_DLL and UART_DLH registers | UART_LCR[7-0] | 0x00 |
| Force output DTR to active | UART_MCR[0] DTR | 1 |
| Enable the UART_THR interrupt | UART_IER_IRDA[1] THR_IT | 0x1 |
| Set transmit frame length to 60 bytes | UART_TXFLL[7-0] TXFLL | 0x3C |
| Set the eight additional starts of frame transmission | UART_EBLR[7-0] EBLR | 0x08 |
| SIP is sent at the end of transmission | UART_ACREG[3] SEND_SIP | 1 |