This section shows four GPMC0 external connection options:
- Figure 12-145 shows a connection between the GPMC0 and a 32-bit synchronous address/data-multiplexed external memory device.
- Figure 12-146 shows a connection between the GPMC0 and a 16-bit synchronous address/data-multiplexed (or AAD-multiplexed but this protocol uses fewer address pins) external memory device.
- Figure 12-147 shows a connection between the GPMC0 and a 16-bit synchronous non-multiplexed external memory device.
- Figure 12-148 shows a connection between the GPMC0 and an 8-bit synchronous non-multiplexed external memory device.
- Figure 12-149 shows a connection between the GPMC0 and an 8-bit NAND device.