SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
This section describes the ECAP external connections (environment).
Figure 12-280 shows the ECAP interface signals.
Table 12-251 describes the ECAP I/O signals.
| Module Pin | Device Level Signal | I/O(1) | Description | Module Pin Reset Value(2) |
|---|---|---|---|---|
| ECAPi(3) | ||||
| ECAPi(3)_CAPIN_APWMOUT | ECAPi(3)_IN_APWM_OUT | I/O | ECAPi(3) Capture input / PWM output | HiZ |
For more information about device level signals (pull-up/down resistors, buffer type, multiplexing and others), see tables Pin Attributes and Pin Multiplexing in the device-specific Datasheet.