SPRUJB3C March 2024 – November 2025 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
This section provides the EQEP functional description and corresponding functional details about EQEPx inputs.
Multiple identical EQEP modules can be contained in a system. For actual number of EQEP modules integrated in the device, refer to EQEP Integration. The letter x within a signal or module name is used to indicate a generic EQEP instance on a device. For example, output interrupt request, EQEP0_EQEP_INT_OUT_0 belongs to EQEP0, EQEP1_EQEP_INT_OUT_0 belongs to EQEP1, and so forth.
The EQEP peripheral contains the following major functional units (as shown in Figure 12-350):
Figure 12-350 Functional Block Diagram of the EQEP Peripheral