SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Cryptographic Modules Clock Gating Request (CCMCGREQ)
The Cryptographic Modules Clock Gating Request (CCMCGREQ) register is written to enable or disable clock gating in the AES, DES, and SHA/MD5 Module.
CCMCGREQ is shown in Figure 4-197 and described in Table 4-227.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R/W-0x0 | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R/W-0x0 | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R/W-0x0 | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | DESCFG | AESCFG | SHACFG | ||||
| R/W-0x0 | R/W-0x0 | R/W-0x0 | R/W-0x0 | ||||