SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
USB Frame Value (USBFRAME)
OTG A / Host
OTG B / Device
USBFRAME is a 16-bit read-only register that holds the last received frame number.
USBFRAME is shown in Figure 27-13 and described in Table 27-18.
Return to Summary Table.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | FRAME | ||||||
| R-0x0 | R-0x0 | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| FRAME | |||||||
| R-0x0 | |||||||