SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
PC is shown in Figure 1-7 and described in Table 1-7.
Return to Summary Table.
The Program Counter (PC) is register R15, and it contains the current program address. On reset, the processor loads the PC with the value of the reset vector, which is at address 0x0000.0004. Bit 0 of the reset vector is loaded into the THUMB bit of the EPSR at reset and must be 1. The PC register can be accessed in either privileged or unprivileged mode.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PC | |||||||||||||||||||||||||||||||
| R/W-X | |||||||||||||||||||||||||||||||