SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
Ethernet MAC Current Host Receive Buffer Address (EMACHOSRXBA)
The MAC Current Host Receive Buffer Address (EMACHOSRXBA) register points to the current receive buffer address being read by the DMA.
EMACHOSRXBA is shown in Figure 15-82 and described in Table 15-92.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CURRXBUFA | |||||||||||||||||||||||||||||||
| R-0x0 | |||||||||||||||||||||||||||||||